| PSS 21H-4B1 B3 | Hard Copy Devices | 0613 | 4 | 410 KB |
| PSS 21H-4B4 B4 | Color PCL3 Printer | 0608 | 4 | 231 KB |
| PSS 21H-4B6 B4 | Color PostScript Printer | 0609 | 4 | 622 KB |
| PSS 21H-4B10 B4 | Digital Color Printer | 0613 | 4 | 382 KB |
| PSS 21H-4B11 B4 | 80-Column Black and White Dot-Matrix Printer | 0613 | 4 | 235 KB |
| PSS 21H-4D6 B4 | 20-Inch Workstation Display With/Without Touchscreen | 0397 | 4 | 556 KB |
| PSS 21H-4D14 B4 | WorkCenter for I/A Series Stations | 0811 | 16 | 3.6 MB |
| PSS 21H-4N1 B3 | Invensys Process Magnetic Resonance Analyzer Mode NMRC | 0606 | 8 | 273 KB |
| PSS 31H-3E2 | Redundant Array of Independent Disks (Supersedes: PSS 21H-3E2 B4) | 1014 | 8 | 504 KB |
| PSS 31H-4B5 | 132-Column Color Dot-Matrix Printer (Supersedes: PSS 21H-4B5 B4) | 1014 | 4 | 576 KB |
| PSS 31H-4H92 | Model H92 Workstation for Windows 7 Professional Operating System (Supersedes: PSS 31H-4D13) | 0317 | 12 | 757 KB |
| PSS 31H-4H92-10 | Model H92 Workstation for Windows 10 Operating System | 0318 | 12 | 766 KB |
| PSS 31H-4V90 | Virtualization Server Host Hardware Model V90 | 0515 | 12 | 321 KB |
| PSS 41H-4D96 | EcoStruxure Foxboro DCS Model D96 (Dell P5860) Workstation for Windows Operating Systems | 1125 | 15 | 442 KB |
| PSS 41H-4H90 | Foxboro DCS Model H90 Server for Windows Operating Systems | 0124 | 17 | 1.3 MB |
| PSS 41H-4H92 | Foxboro DCS Model H92 (HP Z4 G4) Workstation for Windows Operating Systems | 0124 | 16 | 424 KB |
| PSS 41H-4H94 | Ecostruxure Foxboro DCS Model H94 Server for Windows Operating Systems | 1125 | 17 | 20.3 MB |
| PSS 41H-4M90 | Model M90 (P0928KM) Industrial Server for Windows Server(R) 2008 R2 Operating System (Supersedes PSS 31H-4M90) | 0419 | 11 | 1.1 MB |
| PSS 41H-4M92 | Model M92 (P0928KK) Industrial Workstation with Windows(R) 7 Professional Operating System (Supersedes PSS 31H-4M92) | 0419 | 11 | 593 KB |
| PSS 41H-4THNCLNT | EcoStruxure Foxboro DCS Thin Client | 1125 | 13 | 1.5 MB |
| PSS 41H-4TIMESNC | Time Synchronization Equipment (Supersedes PSS 31H-4C2 ) | 1219 | 28 | 1.2 MB |
| PSS 41H-4USBKBD | EcoStruxure Foxboro DCS Annunciator Keyboard | 0924 | 9 | 1.6 MB |
| PSS 41H-4V91 | Ecostruxure Foxboro DCS V91 Virtualization Server for Windows Operating Systems | 0625 | 16 | 976 KB |
| PSS 41H-4V95 | EcoStruxure Foxboro DCS Model V95 Virtualization Server for Windows Operating Systems | 1125 | 17 | 20.2 MB |
| PSS 41H-4VDU | EcoStruxure Foxboro DCS Liquid Crystal Display (LCD) Monitors | 1224 | 9 | 1.3 MB |