| | PSS 21S-2M5 B3 | I/A Series Intelligent SCADA Master Station Advanced Application Programming Interface (AAPI) | 1203 | 4 | 611 KB |
| | PSS 21S-2M6 B3 | Remote Terminal Unit (RTU) System Configurator | 0114 | 8 | 545 KB |
| | PSS 21S-4A1 B3 | Remote Terminal Unit (RTU) C50 State and Logic Language (SALL) | 0697 | 4 | 44 KB |
| | PSS 21S-4A2 B3 | Remote Terminal Unit (RTU) C50 TOOL -- A Diagnostic Utility | 0697 | 8 | 448 KB |
|  | PSS 31S-10G4 | Foxboro Evo Substation Automation Configuration (SAC) (Supersedes: PSS 21S-10G4 B3) | 0515 | 8 | 1.0 MB |
|  | PSS 31S-10H1 | Foxboro SCADA Software | 0416 | 12 | 1.6 MB |
|  | PSS 31S-2M12 | Foxboro RTU Connect Secure | 1018 | 4 | 228 KB |
|  | PSS 31S-2M4 | Foxboro Evo SCD5200 Remote Terminal Viewer (RTV) Diagnostics Utility (Supersedes: PSS 21S-2M4 B3) | 1214 | 12 | 610 KB |
|  | PSS 41S-10H1 | EcoStruxure Foxboro SCADA Software Product Specifications Sheet (Supersedes PSS 31S-10H1) | 0620 | 13 | 1.0 MB |
|  | PSS 41S-2S6KSAL | EcoStruxure Foxboro SCADA SCD6000 State And Logic Language (SALL) | 0524 | 10 | 180 KB |
|  | PSS 41S-2S6KSWR | Ecostruxure Foxboro SCADA RTU Station, RTV, and RTU Connect Secure Software | 1025 | 28 | 19.9 MB |