| PSS 31H-8C8 | Foxboro Evo Remote Terminal Unit (RTU) 3 Phase Digital Transducer Module (Supersedes:PSS 21H-8C8B4) | 0315 | 4 | 409 KB |
| PSS 31H-8C8R | Foxboro Evo Remote Terminal Unit (RTU) 3 Phase Digital Transducer Module (RoHS) (Supersedes:PSS 21H-8C8B4) | 1016 | 4 | 1.2 MB |
| PSS 31H-8G1 | Remote Terminal Unit (RTU) Station Computing Device (SCD) SCD5200 Architectural Overview (Supersedes: PSS 21H-8G1B3) | 1014 | 8 | 417 KB |
| PSS 31H-8G2 | SCD5200 Input/Output Modules (Supersedes: PSS 21H-8G2B4) | 0316 | 20 | 922 KB |
| PSS 31H-8G3 | SCD5200 CPU OptoNet Power Supply Ethernet (COPE) Module/SCD5200 CPU OptoNet Ethernet (COE) Module (Supersedes: PSS 21H-8G3B4) | 1014 | 8 | 313 KB |
| PSS 31H-8G4 | SCD5200 Wide Range Input Power Supply Module (Supersedes: PSS 21H-8G4B4) | 1014 | 8 | 398 KB |
| PSS 31H-8G5 | SCD5200 Dual Communications Modules (Supersedes: PSS 21H-8G5 B4) | 1014 | 8 | 359 KB |
| PSS 31H-8G6 | SCD5200 8 Channel Serial Module (Supersedes: PSS 21H-8G6 B4) | 1014 | 8 | 920 KB |
| PSS 31H-8J2 | Remote Terminal Unit (RTU) SCD2100 for Ultra Compact Oil, Gas, and Upstream SCADA Applications (Supersedes: PSS 21H-8J2 B4) | 1014 | 12 | 1.5 MB |
| PSS 31H-8J3 | SCD2200 for Oil, Gas, and Water SCADA Applications (Replaced by PSS 41H-8J3) | 0918 | 24 | 3.0 MB |
| PSS 31H-8K3 | Foxboro Evo SCD6000 Wide Range Input Power Supply Module | 0315 | 8 | 458 KB |
| PSS 31H-8K5 | Foxboro Evo SCD6000 8 Channel Serial Module | 0315 | 8 | 921 KB |
| PSS 31S-10G4 | Foxboro Evo Substation Automation Configuration (SAC) (Supersedes: PSS 21S-10G4 B3) | 0515 | 8 | 1.0 MB |
| PSS 31S-10H1 | Foxboro SCADA Software | 0416 | 12 | 1.6 MB |
| PSS 31S-2M1 | IASCADA Platform (Supercedes: PSS 21S-2M1 B3) | 0517 | 8 | 588 KB |
| PSS 31S-2M12 | Foxboro RTU Connect Secure | 1018 | 4 | 228 KB |
| PSS 31S-2M4 | Foxboro Evo SCD5200 Remote Terminal Viewer (RTV) Diagnostics Utility (Supersedes: PSS 21S-2M4 B3) | 1214 | 12 | 610 KB |