Schneider Electric

Home | Contact


Foxboro DCS, Foxboro Evo and
I/A Series®
Systems



Product Specification  Sheets

21A-0
31A-0
   
21H-1
21H-2
21H-3
21H-4
21H-5
21H-6
21H-7
21H-8
31H-1
31H-2
31H-3
31H-4
31H-7
31H-8
41H-1
41H-2
41H-3
41H-4
41H-7
   
21S-1
21S-2
21S-3
21S-4
21S-5
21S-6
21S-7
21S-8
31S-1
31S-2
31S-3
31S-4
31S-7
31S-10
41S-2
41S-3
41S-6
41S-8
41S-7
41S-10
   
What's New?
Category Index
Number Index
Title Index
Date Index
Entry Page

 Legend
Preferred

 

PSS : Part Number : 31H-8

12 PSS

StatusPart #TitleRelease DatePageSize
PSS 31H-8C8Foxboro Evo Remote Terminal Unit (RTU) 3 Phase Digital Transducer Module (Supersedes:PSS 21H-8C8B4)03154409 KB
PSS 31H-8C8RFoxboro Evo Remote Terminal Unit (RTU) 3 Phase Digital Transducer Module (RoHS) (Supersedes:PSS 21H-8C8B4)101641.2 MB
PSS 31H-8G1Remote Terminal Unit (RTU) Station Computing Device (SCD) SCD5200 Architectural Overview (Supersedes: PSS 21H-8G1B3)10148417 KB
PSS 31H-8G2SCD5200 Input/Output Modules (Supersedes: PSS 21H-8G2B4)031620922 KB
PSS 31H-8G3SCD5200 CPU OptoNet Power Supply Ethernet (COPE) Module/SCD5200 CPU OptoNet Ethernet (COE) Module (Supersedes: PSS 21H-8G3B4)10148313 KB
PSS 31H-8G4SCD5200 Wide Range Input Power Supply Module (Supersedes: PSS 21H-8G4B4)10148398 KB
PSS 31H-8G5SCD5200 Dual Communications Modules (Supersedes: PSS 21H-8G5 B4)10148359 KB
PSS 31H-8G6SCD5200 8 Channel Serial Module (Supersedes: PSS 21H-8G6 B4)10148920 KB
PSS 31H-8J2Remote Terminal Unit (RTU) SCD2100 for Ultra Compact Oil, Gas, and Upstream SCADA Applications (Supersedes: PSS 21H-8J2 B4)1014121.5 MB
PSS 31H-8J3SCD2200 for Oil, Gas, and Water SCADA Applications (Replaced by PSS 41H-8J3)0918243.0 MB
PSS 31H-8K3Foxboro Evo SCD6000 Wide Range Input Power Supply Module03158458 KB
PSS 31H-8K5Foxboro Evo SCD6000 8 Channel Serial Module03158921 KB

© Schneider Electric | Legal