Schneider Electric

Home | Contact


Foxboro DCS, Foxboro Evo and
I/A Series®
Systems



Product Specification  Sheets

21A-0
31A-0
   
21H-1
21H-2
21H-3
21H-4
21H-5
21H-6
21H-7
21H-8
31H-1
31H-2
31H-3
31H-4
31H-7
31H-8
41H-1
41H-2
41H-3
41H-4
41H-7
   
21S-1
21S-2
21S-3
21S-4
21S-5
21S-6
21S-7
21S-8
31S-1
31S-2
31S-3
31S-4
31S-7
31S-10
41S-2
41S-3
41S-6
41S-8
41S-7
41S-10
   
What's New?
Category Index
Number Index
Title Index
Date Index
Entry Page

 Legend
Preferred

 

PSS : Part Number : 31H-2

26 PSS

StatusPart #TitleRelease DatePageSize
PSS 31H-2FEM100FEM100 Fieldbus Expansion Module1215121.6 MB
PSS 31H-2K06K06 Wall Mount Enclosure0815122.4 MB
PSS 31H-2K10K10 System Enclosure0815161.8 MB
PSS 31H-2K11K11 Termination Enclosure0815162.2 MB
PSS 31H-2K12K12 System and Termination Enclosure0815161.8 MB
PSS 31H-2K13K13 System Enclosure0815121.7 MB
PSS 31H-2K14K14 System and Termination Enclosure0815162.0 MB
PSS 31H-2K15K15 System Enclosure0815161.8 MB
PSS 31H-2K16K16 Termination Enclosure0815122.0 MB
PSS 31H-2K17K17 System and Termination Enclosure0815162.0 MB
PSS 31H-2K20K20 System Enclosure0815161.8 MB
PSS 31H-2K21K21 Termination Enclosure0815121.9 MB
PSS 31H-2K22K22 System and Termination Enclosure0815162.0 MB
PSS 31H-2K40K40 19-Inch Rack Enclosure0916161.1 MB
PSS 31H-2K45K45 19-Inch Rack Enclosure0916121.1 MB
PSS 31H-2K50K50 Server Enclosure0815162.6 MB
PSS 31H-2K60K60 Tricon System Enclosure0516121.4 MB
PSS 31H-2K61K61 Tricon Termination Enclosure0516163.1 MB
PSS 31H-2K62K62 and K72 Tricon System Termination Enclosures0516162.9 MB
PSS 31H-2K66K66 Tricon Termination Enclosure0516163.0 MB
PSS 31H-2K80K80 Trident Enclosure0516162.5 MB
PSS 31H-2K85K85 Trident Enclosure0516121.6 MB
PSS 31H-2KOVK-Series Enclosures Overview091616721 KB
PSS 31H-2S246FBM246/b, FoxCom Redundant Dual Baud Rate, Intelligent Device Modules081612905 KB
PSS 31H-2Y14FEM100 Fieldbus Expansion Module (Supercedes: PSS 21H-2Y14 B4)1014121.4 MB
PSS 31H-2Y6Intrinsically Safe I/O Subsystem011610012.6 MB

© Schneider Electric | Legal