|  | PSS 21H-1B9 | Field Control Processor 270 (FCP270) | 1118 | 16 | 2.7 MB |
|  | PSS 21S-3CP270IC | Control Processor 270 (CP270) Integrated Control Software (Supersedes PSS 21S-3CP270ICS, PSS 21S-3B2 B3) | 0615 | 20 | 361 KB |
|  | PSS 31A-0A1A1 | Foxboro Evo Process Automation System Preferred Product Listing | 0918 | 18 | 345 KB |
|  | PSS 31H-2FEM100 | FEM100 Fieldbus Expansion Module | 1215 | 12 | 1.6 MB |
|  | PSS 31H-2K06 | K06 Wall Mount Enclosure | 0815 | 12 | 2.4 MB |
|  | PSS 31H-2K10 | K10 System Enclosure | 0815 | 16 | 1.8 MB |
|  | PSS 31H-2K11 | K11 Termination Enclosure | 0815 | 16 | 2.2 MB |
|  | PSS 31H-2K12 | K12 System and Termination Enclosure | 0815 | 16 | 1.8 MB |
|  | PSS 31H-2K13 | K13 System Enclosure | 0815 | 12 | 1.7 MB |
|  | PSS 31H-2K14 | K14 System and Termination Enclosure | 0815 | 16 | 2.0 MB |
|  | PSS 31H-2K15 | K15 System Enclosure | 0815 | 16 | 1.8 MB |
|  | PSS 31H-2K16 | K16 Termination Enclosure | 0815 | 12 | 2.0 MB |
|  | PSS 31H-2K17 | K17 System and Termination Enclosure | 0815 | 16 | 2.0 MB |
|  | PSS 31H-2K20 | K20 System Enclosure | 0815 | 16 | 1.8 MB |
|  | PSS 31H-2K21 | K21 Termination Enclosure | 0815 | 12 | 1.9 MB |
|  | PSS 31H-2K22 | K22 System and Termination Enclosure | 0815 | 16 | 2.0 MB |
|  | PSS 31H-2K40 | K40 19-Inch Rack Enclosure | 0916 | 16 | 1.1 MB |
|  | PSS 31H-2K45 | K45 19-Inch Rack Enclosure | 0916 | 12 | 1.1 MB |
|  | PSS 31H-2K50 | K50 Server Enclosure | 0815 | 16 | 2.6 MB |
|  | PSS 31H-2K60 | K60 Tricon System Enclosure | 0516 | 12 | 1.4 MB |
|  | PSS 31H-2K61 | K61 Tricon Termination Enclosure | 0516 | 16 | 3.1 MB |
|  | PSS 31H-2K62 | K62 and K72 Tricon System Termination Enclosures | 0516 | 16 | 2.9 MB |
|  | PSS 31H-2K66 | K66 Tricon Termination Enclosure | 0516 | 16 | 3.0 MB |
|  | PSS 31H-2K80 | K80 Trident Enclosure | 0516 | 16 | 2.5 MB |
|  | PSS 31H-2K85 | K85 Trident Enclosure | 0516 | 12 | 1.6 MB |
|  | PSS 31H-2KOV | K-Series Enclosures Overview | 0916 | 16 | 721 KB |
|  | PSS 31H-2S246 | FBM246/b, FoxCom Redundant Dual Baud Rate, Intelligent Device Modules | 0816 | 12 | 905 KB |
|  | PSS 31H-2Y14 | FEM100 Fieldbus Expansion Module (Supercedes: PSS 21H-2Y14 B4) | 1014 | 12 | 1.4 MB |
|  | PSS 31H-3E2 | Redundant Array of Independent Disks (Supersedes: PSS 21H-3E2 B4) | 1014 | 8 | 504 KB |
|  | PSS 31H-4B5 | 132-Column Color Dot-Matrix Printer (Supersedes: PSS 21H-4B5 B4) | 1014 | 4 | 576 KB |
|  | PSS 31H-4H92 | Model H92 Workstation for Windows 7 Professional Operating System (Supersedes: PSS 31H-4D13) | 0317 | 12 | 757 KB |
|  | PSS 31H-4H92-10 | Model H92 Workstation for Windows 10 Operating System | 0318 | 12 | 766 KB |
|  | PSS 31H-4V90 | Virtualization Server Host Hardware Model V90 | 0515 | 12 | 321 KB |
|  | PSS 31H-7SMI | SPECTRUM Migration Integrators (Supersedes: PSS 21H-7Q1 B3) | 1114 | 20 | 1.5 MB |
|  | PSS 31H-7SMIEXP | SPECTRUM Migration Integrator Expert (Supersedes: PSS 21H-7Q2 B3) | 1014 | 4 | 409 KB |
|  | PSS 31H-8C8 | Foxboro Evo Remote Terminal Unit (RTU) 3 Phase Digital Transducer Module (Supersedes:PSS 21H-8C8B4) | 0315 | 4 | 409 KB |
|  | PSS 31H-8C8R | Foxboro Evo Remote Terminal Unit (RTU) 3 Phase Digital Transducer Module (RoHS) (Supersedes:PSS 21H-8C8B4) | 1016 | 4 | 1.2 MB |
|  | PSS 31H-8G1 | Remote Terminal Unit (RTU) Station Computing Device (SCD) SCD5200 Architectural Overview (Supersedes: PSS 21H-8G1B3) | 1014 | 8 | 417 KB |
|  | PSS 31H-8G2 | SCD5200 Input/Output Modules (Supersedes: PSS 21H-8G2B4) | 0316 | 20 | 922 KB |
|  | PSS 31H-8G3 | SCD5200 CPU OptoNet Power Supply Ethernet (COPE) Module/SCD5200 CPU OptoNet Ethernet (COE) Module (Supersedes: PSS 21H-8G3B4) | 1014 | 8 | 313 KB |
|  | PSS 31H-8G4 | SCD5200 Wide Range Input Power Supply Module (Supersedes: PSS 21H-8G4B4) | 1014 | 8 | 398 KB |
|  | PSS 31H-8G5 | SCD5200 Dual Communications Modules (Supersedes: PSS 21H-8G5 B4) | 1014 | 8 | 359 KB |
|  | PSS 31H-8G6 | SCD5200 8 Channel Serial Module (Supersedes: PSS 21H-8G6 B4) | 1014 | 8 | 920 KB |
|  | PSS 31H-8J2 | Remote Terminal Unit (RTU) SCD2100 for Ultra Compact Oil, Gas, and Upstream SCADA Applications (Supersedes: PSS 21H-8J2 B4) | 1014 | 12 | 1.5 MB |
|  | PSS 31H-8J3 | SCD2200 for Oil, Gas, and Water SCADA Applications (Replaced by PSS 41H-8J3) | 0918 | 24 | 3.0 MB |
|  | PSS 31H-8K3 | Foxboro Evo SCD6000 Wide Range Input Power Supply Module | 0315 | 8 | 458 KB |
|  | PSS 31H-8K5 | Foxboro Evo SCD6000 8 Channel Serial Module | 0315 | 8 | 921 KB |
|  | PSS 31S-10WWIS | Wonderware Information Server (Supersedes: PSS 31S-10B13 B3) | 1214 | 12 | 1.0 MB |
|  | PSS 31S-10G4 | Foxboro Evo Substation Automation Configuration (SAC) (Supersedes: PSS 21S-10G4 B3) | 0515 | 8 | 1.0 MB |
|  | PSS 31S-10H1 | Foxboro SCADA Software | 0416 | 12 | 1.6 MB |
|  | PSS 31S-10HISTCL | Wonderware Historian Client (Supersedes: PSS 31S-10B12 B3) | 1214 | 12 | 515 KB |
|  | PSS 31S-10LBEDIT | Logic Block Editor and Live Data Display (Supersedes: PSS 31S-10B8 B3, PSS 21S-10B8 B3) | 0914 | 12 | 1.1 MB |
|  | PSS 31S-10SCRIPT | Scripting with Direct Access (Supersedes: PSS 31S-10B9 B3) | 1214 | 8 | 250 KB |
|  | PSS 31S-10WWHIST | Wonderware Historian (Supersedes: PSS 31S-10B11B3, PSS 21S-10B11B3) | 0914 | 16 | 1.2 MB |
|  | PSS 31S-2 B3 | FoxDraw Display Builder and Configurator (Supersedes: PSS 21S-2B3 B4) | 1114 | 8 | 281 KB |
|  | PSS 31S-2ALMSHLV | Alarm Shelving Tool Software (Supersedes: PSS 31S-2ALMSHELV) | 0718 | 16 | 972 KB |
|  | PSS 31S-2B2 | FoxAlert Alarm Manager (Supersedes: PSS 21S-2B2 B4) | 1214 | 12 | 537 KB |
|  | PSS 31S-2B7 | FoxPanels Configurator and Run-Time Software (Supersedes: PSS 21S-2B7 B4) | 1114 | 8 | 248 KB |
|  | PSS 31S-2B8 | FoxView Software (Supersedes: PSS 21S-2B8 B4) | 1114 | 12 | 550 KB |
|  | PSS 31S-2M12 | Foxboro RTU Connect Secure | 1018 | 4 | 228 KB |
|  | PSS 31S-2M4 | Foxboro Evo SCD5200 Remote Terminal Viewer (RTV) Diagnostics Utility (Supersedes: PSS 21S-2M4 B3) | 1214 | 12 | 610 KB |
|  | PSS 31S-2SOE | Sequence of Events (Supersedes: PSS 21S-2B9 B4) | 0215 | 16 | 3.8 MB |
|  | PSS 31S-2TDRA | Transient Data Recorder and Analyzer | 0917 | 16 | 810 KB |
|  | PSS 31S-3A9 B3 | FDSI Triconex Integrator Driver for Field Device System Integrator Modules (Supersedes: PSS 21S-3A9 B3) | 0614 | 12 | 704 KB |
|  | PSS 31S-3MROUT | Multiple Real Output (MROUT) Block (Supersedes:PSS 21S-3Q6 B4) | 1214 | 2 | 227 KB |
|  | PSS 31S-3MRIN | Multiple Real Input (MRIN) Block (Supersedes: PSS 21S-3Q4 B4) | 0914 | 2 | 223 KB |
|  | PSS 31S-3PLCIO | Programmable Logic Controller Input/Output (PLCIO) Block (Supersedes: PSS 21S-3Q10 B4) | 0914 | 2 | 268 KB |
|  | PSS 31S-4PHYSPRP | Physical Properties Library (Supersedes:PSS 21S-4C1 B3 and PSS 31S-4PHYSPROP) | 0615 | 8 | 431 KB |
|  | PSS 31S-4SFCCFG | Sequential Function Chart/Structured Text (SFC/ST) Configurator and Display Manager (Supersedes: PSS 21S-4V2 B3) | 1214 | 12 | 307 KB |
|  | PSS 31S-4SYMANTC | Symantec Endpoint Protection | 0816 | 4 | 591 KB |
|  | PSS 31S-7B5 | OPC Alarm and Events (A&E) Client Software (Supersedes: PSS 21S-7B5 B4) | 0115 | 4 | 1016 KB |
|  | PSS 31S-7CTS | FoxCTS - Change Tracking Software | 0118 | 12 | 758 KB |
|  | PSS 31S-7FXBRDG | FoxBridge Software | 0518 | 4 | 541 KB |
|  | PSS 31S-7INI | Information Network Interface (INI) Software for Solaris Systems and Windows System (Supersedes: PSS 21S-7B3) | 0715 | 12 | 370 KB |
|  | PSS 31S-7PAGE | FoxPage and Event Driven Scripts Software (Supersedes: PSS 21S-7A9 B3) | 0915 | 4 | 734 KB |
|  | PSS 31S-7SW_TOOL | Foxboro Evo and I/A Series Tools Suite: cpShell, FBMTrack, Message Logger, OAJRelay/SMONRelay, SSCSupport, and TagSearch | 1015 | 8 | 644 KB |
| | PSS 41H-1ATS | Address Translation Station Communications (Supersedes PSS 31H-1ATS Rev A) | 0419 | 12 | 1.3 MB |
| | PSS 41H-1CNI | Control Network Interface (Supersedes PSS 31H-1CNI) | 0619 | 19 | 2.9 MB |
| | PSS 41H-1FCP280 | Field Control Processor 280 (FCP280) (Supersedes PSS 31H-1FCP280) | 0425 | 31 | 4.3 MB |
| | PSS 41H-2C214E | Compact FBM214e 16 Channel HART Communication Input Interface Module | 0520 | 18 | 2.2 MB |
| | PSS 41H-2CERTS | EcoStruxure Foxboro DCS Standard and Compact 200 Series I/O - Agency Certifications (Supersedes 31H-2CERTS, PSS 31H-2W12 B3) | 1225 | 40 | 13.6 MB |
| | PSS 41H-2C200 | Compact 200 Series 16-Slot Horizontal Baseplate (Supersedes:PSS 31H-2C200) | 0819 | 17 | 11.7 MB |
| | PSS 41H-2C201 | Ecostruxure Foxboro DCS Compact FBM201 Analog Input 0 to 20 mA Interface Module | 0525 | 16 | 893 KB |
| | PSS 41H-2C202 | Ecostruxure Foxboro DCS Compact FBM202, Thermocouple/mV Input Modules | 0525 | 16 | 978 KB |
| | PSS 41H-2C203 | Ecostruxure Foxboro DCS Compact FBM203/c/d Platinum/Nickel/Copper RTD Input Module | 0525 | 17 | 549 KB |
| | PSS 41H-2C204 | Compact FBM204, 0 to 20 mA I/O Module (Supersedes PSS 31H-2C204) | 0819 | 16 | 1.0 MB |
| | PSS 41H-2C207 | Ecostruxure Foxboro DCS Compact FBM207/b/c Voltage Monitor/Contact Sense Input Interface Modules | 0525 | 20 | 21.4 MB |
| | PSS 41H-2C208 | Compact FBM208, Redundant with Readback, 0 to 20 mA I/O Module | 0819 | 18 | 10.0 MB |
| | PSS 41H-2C211 | EcoStruxure Foxboro DCS - Compact FBM211, 0 to 20 mA Input Module Product Specifications | 0525 | 17 | 1.1 MB |
| | PSS 41H-2C212 | Compact FBM212 Thermocouple/mV Differential Input (Supersedes PSS 31H-2C212) | 0819 | 15 | 6.6 MB |
| | PSS 41H-2C214 | Ecostruxure Foxboro DCS Compact FBM214b HART Communication Input Interface Module | 0525 | 17 | 950 KB |
| | PSS 41H-2C215 | Ecostruxure Foxboro DCS Compact FBM215 HART Communication Output Interface Module | 0525 | 16 | 1.7 MB |
| | PSS 41H-2C216 | Ecostruxure Foxboro DCS Compact FBM216b HART Communication Redundant Input Interface Module | 0525 | 19 | 6.0 MB |
| | PSS 41H-2C217 | Ecostruxure Foxboro DCS Compact FBM217 Discrete Input Module | 0525 | 25 | 5.4 MB |
| | PSS 41H-2C218 | Ecostruxure Foxboro DCS Compact FBM218 HART Communication Redundant Output Interface Module | 0525 | 19 | 463 KB |
| | PSS 41H-2C219 | Compact FBM219 Discrete I/O Interface Module (Supersedes PSS 31H-2C219) | 0819 | 32 | 6.9 MB |
| | PSS 41H-2C227 | Compact FBM227, 0 to 10 V dc, Contact/dc I/O Module with DPIDA and MDACT Support (Supersedes PSS 31H-2C227) | 0819 | 18 | 1.1 MB |
| | PSS 41H-2C237 | Ecostruxure Foxboro DCS Compact FBM237 0 to 20 mA Output Module (Redundant Ready) | 0525 | 17 | 1.1 MB |
| | PSS 41H-2C238 | Compact FBM238, Digital 24DI/8DO Module (Supersedes PSS 31H-2C238) | 0819 | 25 | 3.1 MB |
| | PSS 41H-2C239 | Compact FBM239, Digital 16DI/16DO Module (Supersedes PSS 31H-2C239) | 0819 | 27 | 1.3 MB |
| | PSS 41H-2C240 | Ecostruxure Foxboro DCS Compact FBM240, Redundant with Readback, Discrete Output and Discrete Input Module | 0525 | 22 | 6.3 MB |
| | PSS 41H-2C241 | Ecostruxure Foxboro DCS Compact FBM241/c/d, Redundant, Discrete I/O Modules | 0525 | 29 | 823 KB |
| | PSS 41H-2C242 | Ecostruxure Foxboro DCS Compact FBM242, Externally Sourced, Discrete Output Interface Module | 0525 | 21 | 12.1 MB |
| | PSS 41H-2C247 | Compact FBM247, Current/Voltage Analog/Digital/Pulse I/O Configurable Module (Supersedes PSS 31H-2C247) | 0820 | 18 | 1.3 MB |
| | PSS 41H-2C248 | Compact FBM248, Current/Voltage Analog/Digital/Pulse I/O Configurable Module (Redundant) (Supersedes PSS 31H-2C248) | 0820 | 20 | 18.2 MB |
| | PSS 41H-2C480 | Compact Power Supply - FPS480-24 (Supersedes PSS 31H-2C480 B4) | 0819 | 16 | 537 KB |
| | PSS 41H-2COV | Compact 200 Series I/O Subsystem Overview (Supersedes PSS 31H-2COV) | 1225 | 24 | 4.7 MB |
 | | PSS 41H-2EDGEIO | Ecostruxure Foxboro DCS Edge I/O | 0426 | 38 | 58.9 MB |
| | PSS 41H-2FBI200 | FBI200 Fieldbus Isolator/Filter (Supersedes PSS 31H-2FBI200) | 0819 | 16 | 23.2 MB |
| | PSS 41H-2FCM | Fieldbus Communications Module, FCM2F2/FCM2F4/FCM2F10 (Supersedes PSS 31H-2FCM) | 0819 | 10 | 1.1 MB |
| | PSS 41H-2FDC280 | Ecostruxure Foxboro DCS Field Device Controller 280 (FDC280) | 0525 | 31 | 3.3 MB |
| | PSS 41H-2FPS | 200 Series Power Supplies - FPS240-24 and FPS120-24 (Supersedes PSS 31H-2FPS) | 0819 | 14 | 1.9 MB |
| | PSS 41H-2FPS400 | Ecostruxure Foxboro DCS Standard 200 Series Power Supply - FPS400-24 | 0525 | 19 | 7.0 MB |
| | PSS 41H-2G10 | G10 System Enclosure (Supersedes PSS 31H-2G10) | 0120 | 16 | 10.2 MB |
| | PSS 41H-2G11 | G11 Termination Enclosure (Supersedes PSS 31H-2G11) | 0120 | 17 | 11.8 MB |
| | PSS 41H-2G12 | G12 System and Termination Enclosure (Supersedes PSS 31H-2G12) | 0120 | 19 | 9.7 MB |
| | PSS 41H-2G13 | G13 System Enclosure (Supersedes PSS 31H-2G13) | 0120 | 16 | 12.6 MB |
| | PSS 41H-2G14 | G14 System and Termination Enclosure (Supersedes PSS 31H-2G14) | 0120 | 17 | 14.7 MB |
| | PSS 41H-2G15 | G15 System Enclosure (Supersedes PSS 31H-2G15) | 0120 | 17 | 4.7 MB |
| | PSS 41H-2G16 | G16 Termination Enclosure (Supersedes PSS 31H-2G16) | 0120 | 17 | 7.1 MB |
| | PSS 41H-2G17 | G17 System and Termination Enclosure (Supersedes:PSS 31H-2G17) | 0120 | 19 | 5.5 MB |
| | PSS 41H-2G20 | G20 System Enclosure (Supersedes PSS 31H-2G20) | 0120 | 17 | 4.4 MB |
| | PSS 41H-2G21 | G21 Termination Enclosure (Supersedes PSS 31H-2G21) | 0120 | 17 | 5.2 MB |
| | PSS 41H-2G22 | G22 System and Termination Enclosure (Supersedes:PSS 31H-2G22) | 0120 | 19 | 5.3 MB |
| | PSS 41H-2G40 | G40 19-Inch Rack Enclosure (Supersedes PSS 31H-2G40) | 0120 | 17 | 6.0 MB |
| | PSS 41H-2G45 | G45 19-Inch Rack Enclosure (Supersedes PSS 31H-2G45) | 0120 | 16 | 5.8 MB |
| | PSS 41H-2G50 | EcoStruxure Foxboro DCS G50 Server Enclosure | 1224 | 23 | 4.4 MB |
| | PSS 41H-2G60 | G60 Tricon System Enclosure (Supersedes PSS 31H-2G60) | 0120 | 16 | 4.8 MB |
| | PSS 41H-2G61 | G61 Tricon Termination Enclosure (Supersedes PSS 31H-2G61) | 0120 | 19 | 6.6 MB |
| | PSS 41H-2G62 | G62 and G72 Tricon System and Termination Enclosures (Supersedes PSS 31H-2G62) | 0120 | 18 | 3.2 MB |
| | PSS 41H-2G66 | G66 Triconex Tricon Termination Enclosure (Supersedes PSS 31H-2G66) | 0120 | 19 | 9.4 MB |
| | PSS 41H-2G80 | G80 Trident Enclosure (Supersedes PSS 31H-2G80) | 0120 | 17 | 3.2 MB |
| | PSS 41H-2G85 | G85 Trident Enclosure (Supersedes PSS 31H-2G85) | 0120 | 16 | 5.1 MB |
| | PSS 41H-2GOV | G-Series Enclosures Overview (Supersedes PSS 31H-2GOV) | 0120 | 14 | 3.0 MB |
| | PSS 41H-2I20 | Field Mounted Intelligent Enclosure | 1025 | 15 | 7.7 MB |
| | PSS 41H-2I30 | Ecostruxure Foxboro DCS Equipment Room Intelligent Enclosure | 0324 | 17 | 2.9 MB |
| | PSS 41H-2MARCERT | Ecostruxure Foxboro DCS Standard and Compact 200 Series FBMs, Controllers,
and Supporting Equipment - Marine Certifications | 1225 | 29 | 21.8 MB |
| | PSS 41H-2S201 | Ecostruxure Foxboro DCS FBM201/b/c/d Analog Input (0 to 20 mA, 0 to 100 mV, 0 to 5 V, 0 to 10 V dc) | 0525 | 18 | 2.5 MB |
| | PSS 41H-2S202 | Ecostruxure Foxboro DCS FBM202 Thermocouple/mV Input Module | 0525 | 17 | 1.7 MB |
| | PSS 41H-2S203 | Ecostruxure Foxboro DCS FBM203/b/c/d Platinum/Nickel/Copper RTD Input Modules | 0525 | 21 | 5.8 MB |
| | PSS 41H-2S204 | Ecostruxure Foxboro DCS FBM204, 0 to 20 mA I/O Module | 0525 | 18 | 895 KB |
| | PSS 41H-2S205 | Ecostruxure Foxboro DCS FBM205, 0 to 20 mA I/O Interface Module (Redundant) | 0525 | 18 | 6.1 MB |
| | PSS 41H-2S206 | Ecostruxure Foxboro DCS FBM206 Pulse Input Module | 0525 | 17 | 747 KB |
| | PSS 41H-2S207 | Ecostruxure Foxboro DCS FBM207/b/c Voltage Monitor/Contact Sense Input Modules | 0525 | 20 | 23.2 MB |
| | PSS 41H-2S208 | Ecostruxure Foxboro DCS FBM208, Redundant with Readback, 0 to 20 mA I/O Module | 0525 | 19 | 1.0 MB |
| | PSS 41H-2S211 | EcoStruxure Foxboro DCS - FBM211, 0 to 20 mA Input Module Product Specifications | 0525 | 17 | 734 KB |
| | PSS 41H-2S212 | Ecostruxure Foxboro DCS FBM212 Thermocouple/mV Differential Input Module | 0525 | 16 | 577 KB |
| | PSS 41H-2S214 | Ecostruxure Foxboro DCS FBM214b, HART Communication Input Module | 0525 | 17 | 637 KB |
| | PSS 41H-2S215 | Ecostruxure Foxboro DCS FBM215 HART Communication Output Module | 0525 | 16 | 1.1 MB |
| | PSS 41H-2S216 | Ecostruxure Foxboro DCS FBM216b Redundant HART Communication Input Module | 0525 | 20 | 1.1 MB |
| | PSS 41H-2S217 | Ecostruxure Foxboro DCS FBM217 Discrete Input Module | 0525 | 26 | 8.0 MB |
| | PSS 41H-2S218 | Ecostruxure Foxboro DCS FBM218 HART Communication Redundant Output Module | 0525 | 17 | 2.0 MB |
| | PSS 41H-2S219 | Ecostruxure Foxboro DCS FBM219 Discrete I/O Interface Module | 06 | 30 | 33.3 MB |
| | PSS 41H-2S222 | FBM222, Redundant PROFIBUS Communication Module (Supersedes PSS 31H-2S222) | 0819 | 16 | 16.2 MB |
| | PSS 41H-2S227 | FBM227, 0 to 10 V dc, Contact/dc I/O Module with DPIDA and MDACT Support (Supersedes PSS 31H-2S2327) | 0819 | 18 | 978 KB |
| | PSS 41H-2S228 | FBM228 FOUNDATION fieldbus Module for Control in the Field Applications (Supersedes PSS 31H-2S228) | 1021 | 15 | 6.6 MB |
| | PSS 41H-2S229 | FBM229 DeviceNet Communication Module (Supersedes 31H-2S229) | 0419 | 18 | 1.4 MB |
| | PSS 41H-2S230 | Ecostruxure Foxboro DCS FBM230 Field Device System Integrator Module, Four Serial Ports, Single | 0525 | 17 | 2.8 MB |
| | PSS 41H-2S231 | Ecostruxure Foxboro DCS FBM231 Field Device System Integrator Module, Four Serial Ports, Redundant | 0525 | 18 | 1.9 MB |
| | PSS 41H-2S232 | FBM232 Field Device System Integrator Module, 10/100 Mbps Ethernet, Single | 0523 | 14 | 2.2 MB |
| | PSS 41H-2S233 | FBM233 Field Device System Integrator Module, 10/100 Mbps Ethernet, Redundant | 0523 | 14 | 1.4 MB |
| | PSS 41H-2S237 | Ecostruxure Foxboro DCS FBM237, 0 to 20 mA Output Module (Redundant) | 0525 | 17 | 1.3 MB |
| | PSS 41H-2S238 | Ecostruxure Foxboro DCS FBM238, Digital 24DI/8DO Module | 0525 | 25 | 1.2 MB |
| | PSS 41H-2S239 | FBM239, Discrete 16DI/16DO Module (Supersedes PSS 31H-2S239) | 0819 | 28 | 1.4 MB |
| | PSS 41H-2S240 | Ecostruxure Foxboro DCS FBM240, Redundant with Readback, Discrete Output Module | 0525 | 22 | 1.8 MB |
| | PSS 41H-2S241 | Ecostruxure Foxboro DCS FBM241/b/c/d Discrete I/O Modules | 0525 | 28 | 2.5 MB |
| | PSS 41H-2S242 | Ecostruxure Foxboro DCS FBM242, Externally Sourced, Discrete Output Module | 0525 | 21 | 11.9 MB |
| | PSS 41H-2S243 | FBM243/243b, FoxCom Dual Baud Rate, Intelligent Device Modules (Supersedes PSS 31H-2s243) | 0819 | 17 | 5.8 MB |
| | PSS 41H-2S244 | Ecostruxure Foxboro DCS FBM244, 0 to 20 mA I/O Module with HART(R) Support | 0525 | 17 | 1.0 MB |
| | PSS 41H-2S245 | Ecostruxure Foxboro DCS FBM245, 0 to 20 mA I/O Module with HART(R) Support (Redundant) (Supersedes: PSS 31H-2S245) | 0525 | 17 | 1.0 MB |
| | PSS 41H-2S247 | Ecostruxure Foxboro DCS FBM247, Current/Voltage Analog/Digital/Pulse I/O Configurable Module | 0525 | 21 | 1.3 MB |
| | PSS 41H-2S248 | FBM248, Current/Voltage Analog/Digital/Pulse I/O Configurable Module (Redundant) (Supersedes PSS 31H-2S248) | 0820 | 20 | 2.5 MB |
| | PSS 41H-2SBASPLT | Ecostruxure Foxboro DCS Standard 200 Series Baseplates | 0525 | 24 | 6.9 MB |
| | PSS 41H-2SOV | Standard 200 Series I/O Subsystem Overview (Supersedes PSS 31H-2SOV, PSS 21H-2W1 B3) | 1225 | 28 | 11.7 MB |
| | PSS 41H-2W100 | 100 Series Fieldbus Module Upgrade Subsystem Overview (Supersedes PSS 31h-2W100, 31H-2W3 B4) | 0819 | 25 | 3.0 MB |
| | PSS 41H-2W4 | Termination Assembly Adapter Modules for 100 Series Upgrade (Supersedes PSS 31H-2W4, PSS 21H-2W4 B4) | 0819 | 76 | 1.5 MB |
| | PSS 41H-2W8 | 100 Series Conversion Mounting Structures (Supersedes PSS 31-2W8, PSS 21H-2W8 B4) | 0819 | 18 | 6.3 MB |
| | PSS 41H-2Y17 | FBI200A Fieldbus Isolator/Filter (Supersedes PSS 31H-2Y17, PSS 21H-2Y17 B4) | 0819 | 12 | 1.3 MB |
| | PSS 41H-3MIGBAIL | Fieldbus Module for Migration of Bailey(R) Systems (Supersedes PSS 31H-3A3) | 0519 | 34 | 1.6 MB |
| | PSS 41H-3MIGFISH | Fieldbus Module for Migration of Fisher PROVOX(R) Systems (Supersedes PSS 31H-3A2) | 0519 | 32 | 1.5 MB |
| | PSS 41H-3MIGHON | Honeywell Systems Migration Modules (Supersedes PSS 31H-3HON) | 0120 | 45 | 656 KB |
| | PSS 41H-3MIGSIEM | Fieldbus Module for Siemens APACS+ Automation Systems (Supersedes PSS 31H-3A5) | 0120 | 23 | 573 KB |
| | PSS 41H-3MIGWDPF | Fieldbus Modules for Westinghouse(R) Process Control WDPF(R) I and II Systems (Supersedes PSS 31H-3A4) | 0519 | 48 | 625 KB |
| | PSS 41H-4APA-GW1 | EcoStruxure Autonomous Production Advisor - Gateway 101 Product Specification | 1220 | 19 | 465 KB |
| | PSS 41H-4D96 | EcoStruxure Foxboro DCS Model D96 (Dell P5860) Workstation for Windows Operating Systems | 1125 | 15 | 442 KB |
| | PSS 41H-4FBMHON | Foxboro DCS H3 Series Fieldbus Modules for Honeywell TDC 3000 System Migration | 1223 | 22 | 6.9 MB |
| | PSS 41H-4H90 | Foxboro DCS Model H90 Server for Windows Operating Systems | 0124 | 17 | 1.3 MB |
| | PSS 41H-4H92 | Foxboro DCS Model H92 (HP Z4 G4) Workstation for Windows Operating Systems | 0124 | 16 | 424 KB |
| | PSS 41H-4H94 | Ecostruxure Foxboro DCS Model H94 Server for Windows Operating Systems | 1125 | 17 | 20.3 MB |
| | PSS 41H-4M90 | Model M90 (P0928KM) Industrial Server for Windows Server(R) 2008 R2 Operating System (Supersedes PSS 31H-4M90) | 0419 | 11 | 1.1 MB |
| | PSS 41H-4M92 | Model M92 (P0928KK) Industrial Workstation with Windows(R) 7 Professional Operating System (Supersedes PSS 31H-4M92) | 0419 | 11 | 593 KB |
| | PSS 41H-4THNCLNT | EcoStruxure Foxboro DCS Thin Client | 1125 | 13 | 1.5 MB |
| | PSS 41H-4TIMESNC | Time Synchronization Equipment (Supersedes PSS 31H-4C2 ) | 1219 | 28 | 1.2 MB |
| | PSS 41H-4USBKBD | EcoStruxure Foxboro DCS Annunciator Keyboard | 0924 | 9 | 1.6 MB |
| | PSS 41H-4V91 | Ecostruxure Foxboro DCS V91 Virtualization Server for Windows Operating Systems | 0625 | 16 | 976 KB |
| | PSS 41H-4V95 | EcoStruxure Foxboro DCS Model V95 Virtualization Server for Windows Operating Systems | 1125 | 17 | 20.2 MB |
| | PSS 41H-4VDU | EcoStruxure Foxboro DCS Liquid Crystal Display (LCD) Monitors | 1224 | 9 | 1.3 MB |
| | PSS 41H-7NETWORK | Ecostruxure Foxboro DCS Control Network Architecture | 0125 | 14 | 2.0 MB |
| | PSS 41H-7NWEQUIP | EcoStruxure Foxboro DCS The Foxboro DCS Control Network Ethernet Equipment | 0425 | 41 | 2.5 MB |
| | PSS 41H-8J3 | Remote Terminal Unit (RTU) SCD2200 for Oil, Gas, and Water SCADA Applications (Replaced by PSS 41H-8S2k2OV) | 0619 | 32 | 13.5 MB |
| | PSS 41H-8K1 | EcoStruxure Foxboro SCADA SCD6000 Input/Output Modules (Supersedes PSS 31H-8K1) | 1120 | 26 | 1.4 MB |
| | PSS 41H-8K4 | EcoStruxure Foxboro SCADA SCD6000 Dual Communications Modules (Supersedes PSS 31H-8K4) | 1120 | 10 | 535 KB |
| | PSS 41H-8S2K2OV | EcoStruxure Foxboro SCADA SCD2200 for Oil, Gas, and Water SCADA Applications | 1224 | 40 | 13.6 MB |
| | PSS 41H-8S6KAOV | EcoStruxure Foxboro SCADA SCD6000 RTU Architectural Overview | 0524 | 31 | 21.3 MB |
| | PSS 41H-8S6KCPU | EcoStruxure Foxboro SCADA SCD6000 CPU Modules | 0225 | 38 | 5.0 MB |
| | PSS 41S-10IACC | IACC Engineering Package for Windows 10 and Windows Server 2016 (Supersedes PSS 31S-10IACC) | 0620 | 18 | 2.3 MB |
| | PSS 41S-10DEVNET | Foxboro DCS DeviceNet(TM) (Supercedes: 31S-10DEVNET) | 1225 | 12 | 2.5 MB |
| | PSS 41S-10EDITOR | EcoStruxure Foxboro DCS Control Editors | 1125 | 16 | 3.9 MB |
| | PSS 41S-10FDMFF | Ecostruxure Foxboro DCS Field Device Expert for Foundation Fieldbus | 1225 | 31 | 6.1 MB |
| | PSS 41S-10FDMHRT | Ecostruxure Foxboro DCS Field Device Expert for HART Devices | 1125 | 32 | 5.0 MB |
| | PSS 41S-10FDMPB | EcoStruxure Foxboro DCS Field Device Expert for PROFIBUS-DP Devices | 1225 | 20 | 3.5 MB |
| | PSS 41S-10FF | Control Software with Foundation(TM) Fieldbus | 0819 | 16 | 2.2 MB |
| | PSS 41S-10H1 | EcoStruxure Foxboro SCADA Software Product Specifications Sheet (Supersedes PSS 31S-10H1) | 0620 | 13 | 1.0 MB |
| | PSS 41S-10HMI | EcoStruxure Foxboro DCS Control HMI Application | 1125 | 11 | 1.5 MB |
| | PSS 41S-10SYSMGR | System Manager Product Specification | 0323 | 19 | 2.7 MB |
| | PSS 41S-1TIME | EcoStruxure Foxboro DCS Time Synchronization Overview | 0924 | 16 | 1.6 MB |
| | PSS 41S-1VIRTENG | Virtual Engineering | 0722 | 6 | 1.4 MB |
| | PSS 41S-2ALMSHLV | Alarm Shelving Tools Software | 1222 | 14 | 691 KB |
| | PSS 41S-2DCSADV | DCS Advisor | 0622 | 14 | 388 KB |
| | PSS 41S-2EDC | EcoStruxure Foxboro DCS Electrodynamic Controller (EDC6000) | 0225 | 53 | 10.2 MB |
| | PSS 41S-2NETSITE | NetSight Suite for Use with The Foxboro DCS Control Network | 0419 | 9 | 569 KB |
| | PSS 41S-2S6KSAL | EcoStruxure Foxboro SCADA SCD6000 State And Logic Language (SALL) | 0524 | 10 | 180 KB |
| | PSS 41S-2S6KSWR | Ecostruxure Foxboro SCADA RTU Station, RTV, and RTU Connect Secure Software | 1025 | 28 | 19.9 MB |
| | PSS 41S-2XIQ-SE | ExtremeCloud IQ (XIQ) Site Engine | 0323 | 8 | 201 KB |
| | PSS 41S-3ACCUM | Accumulator (ACCUM) Block (Supersedes: PSS 31S-3ACCUM) | 0419 | 5 | 654 KB |
| | PSS 41S-3AOUTR | Redundant Analog Output (AOUTR) Block (Supersedes: PSS 31S-3AOUTR) | 0419 | 5 | 664 KB |
| | PSS 41S-3AIN | Analog Input (AIN) Block (Supersedes: PSS 31S-3AIN) | 0419 | 6 | 556 KB |
| | PSS 41S-3AINR | Redundant Analog Input (AINR) Block (Supersedes: PSS 31S-3AINR) | 0419 | 7 | 712 KB |
| | PSS 41S-3ALMPRI | Alarm Priority (ALMPRI) Change Block (Supersedes: PSS 31S-3ALMPRI) | 0419 | 4 | 513 KB |
| | PSS 41S-3AOUT | Analog Output (AOUT) Block (Supersedes: PSS 31S-3AOUT) | 0419 | 5 | 590 KB |
| | PSS 41S-3BOUTR | Redundant Binary Output (BOUTR) Block (Supersedes: PSS 31S-3BOUTR) | 0419 | 6 | 1.1 MB |
| | PSS 41S-3BIN | Binary Input (BIN) Block (Supersedes: PSS 31S-3BIN) | 0419 | 4 | 997 KB |
| | PSS 41S-3BINR | Redundant Binary Input (BINR) Block (Supersedes: PSS 31S-3BINR) | 0419 | 4 | 943 KB |
| | PSS 41S-3BLNALM | Boolean Alarm (BLNALM) Block (Supersedes: PSS 31S-3BLNALM) | 0519 | 4 | 527 KB |
| | PSS 41S-3BOUT | Binary Output (BOUT) Block (Supersedes: PSS 31S-3BOUT) | 0419 | 5 | 1.1 MB |
| | PSS 41S-3CALCA | Advanced Calculator (CALCA) Block (Supersedes: PSS 31S-3CALCA) | 0419 | 12 | 823 KB |
| | PSS 41S-3CHARC | Characterizer (CHARC) Block (Supersedes: PSS 31S-3CHARC) | 0419 | 5 | 622 KB |
| | PSS 41S-3COUTR | Redundant Contact Output (COUTR) Block (Supersedes: PSS 31S-3COUTR) | 0419 | 6 | 1.1 MB |
| | PSS 41S-3CALC | Calculation (CALC) Block (Supersedes: PSS 31S-3CALC) | 0419 | 5 | 608 KB |
| | PSS 41S-3CIN | Contact Input (CIN) Block (Supersedes: PSS 31S-3CIN} | 0419 | 5 | 641 KB |
| | PSS 41S-3CINR | Redundant Contact Input (CINR) Block (Supersedes: PSS 31S-3CINR) | 0419 | 6 | 1023 KB |
| | PSS 41S-3COUT | Contact Output (COUT) Block (Supersedes: PSS 31S-3COUT) | 0419 | 4 | 543 KB |
| | PSS 41S-3DPIDA | Distributed PIDA (DPIDA) Controller (Supersedes: PSS 31S-3DPIDA) | 0419 | 8 | 1.0 MB |
| | PSS 41S-3DTIME | Dead Time (DTIME) Block (Supersedes: PSS 31S-3DTIME) | 0419 | 4 | 510 KB |
| | PSS 41S-3DATVAR | Data Variable Block (Supersedes: PSS 31S-3DATVAR) | 0419 | 6 | 910 KB |
| | PSS 41S-3DGAP | Differential Gap (DGAP) Controller Block (Supersedes: PSS 31S-3DGAP) | 0419 | 8 | 743 KB |
| | PSS 41S-3EVENT | Event (EVENT) Block (Supersedes PSS 31S-3EVENT Rev B) | 0419 | 4 | 580 KB |
| | PSS 41S-3EXACT | EXACT Multivariable Control (EXACT(R) MV) (Supersedes: PSS 31S-3EXACT) | 0419 | 12 | 860 KB |
| | PSS 41S-3FBTUNE | Feedback Tuner (FBTUNE) Block (Supersedes: PSS 31S-3FBTUNE) | 0419 | 6 | 974 KB |
| | PSS 41S-3FCPICS | Field Control Processor 280 (FCP280) Integrated Control Software (Supersedes: PSS 31S-3FCPICS) | 0419 | 21 | 1.2 MB |
| | PSS 41S-3FDCIPDR | EcoStruxure Foxboro DCS EtherNet/IP Scanner Driver for Field Device Controller 280 | 0424 | 9 | 592 KB |
| | PSS 41S-3FDCMBDV | Modbus Client TCP Driver for Field Device Controller 280 | 0223 | 9 | 401 KB |
| | PSS 41S-3FDCMBRT | Modbus Client RTU Serial Driver for Field Device Controller 280 | 0223 | 9 | 218 KB |
| | PSS 41S-3FDCOPC | Ecostruxure Foxboro DCS OPC UA Client Driver for Field Device Controller 280 | 0624 | 10 | 224 KB |
| | PSS 41S-3FDCTSAA | Triconex System Access Application Driver for Field Device Controller 280 | 0523 | 12 | 401 KB |
| | PSS 41S-3FFTUNE | Feedforward Adaptor (FFTUNE) Block (Supersedes: PSS 31S-3FFTUNE) | 0519 | 4 | 1.0 MB |
| | PSS 41S-3GDEV | Generic Device (GDEV) Block (Supersedes: PSS 31S-3GDEV) | 0519 | 7 | 723 KB |
| | PSS 41S-3IINR | Redundant Integer Input (IINR) Block (Supersedes: PSS 31S-3IINR) | 0519 | 5 | 426 KB |
| | PSS 41S-3LOGIC | Logic (LOGIC) Block (Supersedes: PSS 31S-3LOGIC) | 0519 | 4 | 588 KB |
| | PSS 41S-3LIM | Positional/Rate Limiter (LIM) Block (Supersedes: PSS 31S-3LIM) | 0519 | 4 | 625 KB |
| | PSS 41S-3LLAG | Lead-Lag (LLAG) Block (Supersedes: PSS 31S-3LLAG) | 0519 | 5 | 703 KB |
| | PSS 41S-3MCOUT | Multiple Contact Output (MCOUT) Block (Supersedes: PSS 31S-3MCOUT) | 0519 | 4 | 634 KB |
| | PSS 41S-3MDACT | Motor Driven Actuator (MDACT) Block (Supersedes: PSS 31S-3MDACT) | 0519 | 8 | 6.6 MB |
| | PSS 41S-3MEALM | Measurement Alarm (MEALM) Block (Supersedes: PSS 31S-3MEALM) | 0519 | 4 | 580 KB |
| | PSS 41S-3MOVLV | Motor Operated Valve (MOVLV) Block (Supersedes: PSS 31S-3MOVLV) | 0519 | 4 | 671 KB |
| | PSS 41S-3MAI | Multiple Analog Input (MAI) Block (Supersedes: PSS 31S-3MAI) | 0519 | 5 | 666 KB |
| | PSS 41S-3MAIN | Multiple Analog Input (MAIN) Block (Supersedes: PSS 31S-3MAIN) | 0519 | 4 | 563 KB |
| | PSS 41S-3MAO | Multiple Analog Output (MAO) Block (Supersedes: PSS 31S-3MAO) | 0519 | 6 | 598 KB |
| | PSS 41S-3MATH | Mathematic (MATH) Block (Supersedes: PSS 31S-3MATH) | 0519 | 8 | 1002 KB |
| | PSS 41S-3MCIN | Multiple Contact Input (MCIN) Block (Supersedes: PSS 31S-3MCIN) | 0519 | 4 | 492 KB |
| | PSS 41S-3MSG | Message Generator (MSG) Block (Supersedes: PSS 31S-3MSG) | 0519 | 4 | 591 KB |
| | PSS 41S-3MTR | Motor (MTR) Control Block (Supersedes: PSS 31S-3MTR) | 0519 | 4 | 545 KB |
| | PSS 41S-3NSTRIN | String Input (STRIN) Block (Supersedes:PSS 31S-3NSTRIN) | 0419 | 4 | 947 KB |
| | PSS 41S-3OUTSEL | Output Selection (OUTSEL) Block (Supersedes: PSS 31S-3OUTSEL) | 0519 | 4 | 665 KB |
| | PSS 41S-3PAKIN | Packed Input (PAKIN) Block (Supersedes: PSS 31S-3PAKIN) | 0519 | 4 | 962 KB |
| | PSS 41S-3PIDXE | Extended EXACT Proportional-Integral-Derivative (PIDXE) Controller (Supersedes: PSS 31S-3PIDXE) | 0519 | 7 | 872 KB |
| | PSS 41S-3PAKINR | Redundant Packed Input (PAKINR) Block (Supersedes: PSS 31S-3PAKINR) | 0519 | 5 | 438 KB |
| | PSS 41S-3PAKOUT | Packed Output (PAKOUT) Block (Supersedes: PSS 31S-3PAKOUT) | 0519 | 5 | 1.1 MB |
| | PSS 41S-3PATALM | Pattern Alarm (PATALM) Block (Supersedes: PSS 31S-3PATALM) | 0519 | 4 | 620 KB |
| | PSS 41S-3PATT | Pattern (PATT) Block (Supersedes: PSS 31S-3PATT) | 0519 | 6 | 736 KB |
| | PSS 41S-3PID | Proportional-Integral-Derivative (PID) Controller (Supersedes: PSS 31S-3PID) | 0519 | 6 | 652 KB |
| | PSS 41S-3PIDA | Adaptive Feedback and Feedforward Controller (PIDA) (Supersedes: PSS 31S-3PIDA) | 0519 | 11 | 811 KB |
| | PSS 41S-3PIDE | EXACT Proportional-Integral-Derivative (PIDE) Controller (Supersedes: PSS 31S-3PIDE) | 0519 | 6 | 655 KB |
| | PSS 41S-3PIDX | Extended Proportional-Integral-Derivative (PIDX) Controller (Supersedes: PSS 31S-3PIDX) | 0519 | 8 | 848 KB |
| | PSS 41S-3PLSOUT | Pulse Output (PLSOUT) Block (Supersedes: PSS 31S-3PLSOUT) | 0519 | 5 | 586 KB |
| | PSS 41S-3PROFIDR | PROFINET IO Controller Driver for Field Device Controller 280 | 0425 | 12 | 604 KB |
| | PSS 41S-3PTC | Proportional Time Controller (PTC) Block (Supersedes: PSS 31S-3PTC) | 0519 | 6 | 814 KB |
| | PSS 41S-3RATIO | Ratio (RATIO) Block (Supersedes: PSS 31S-3RATIO) | 0519 | 5 | 632 KB |
| | PSS 41S-3REALM | Real Alarm (REALM) Block (Supersedes: PSS 31S-3REALM) | 0519 | 5 | 480 KB |
| | PSS 41S-3ROUTR | Redundant Real Output (ROUTR) Block (Supersedes: PSS 31S-3ROUTR) | 0519 | 6 | 707 KB |
| | PSS 41S-3RAMP | Ramp (RAMP) Function Generator Block (Supersedes: PSS 31S-3RAMP) | 0519 | 4 | 574 KB |
| | PSS 41S-3RIN | Real Input (RIN) Block (Supersedes: PSS 31S-3RIN) | 0519 | 5 | 609 KB |
| | PSS 41S-3RINR | Redundant Real Input (RINR) Block (Supersedes: PSS 31S-3RINR) | 0519 | 5 | 1.0 MB |
| | PSS 41S-3ROUT | Real Output (ROUT) Block (Supersedes: PSS 31S-3ROUT) | 0519 | 5 | 608 KB |
| | PSS 41S-3STALM | State Alarm (STALM) Block (Supersedes: PSS 31S-3STALM) | 0519 | 4 | 628 KB |
| | PSS 41S-3STATE | State (STATE) Block (Supersedes: PSS 31S-3STATE) | 0519 | 8 | 552 KB |
| | PSS 41S-3SIGSEL | Signal Selector (SIGSEL) Block (Supersedes: PSS 31S-3SIGSEL) | 0519 | 4 | 577 KB |
| | PSS 41S-3SWCH | Switch (SWCH) Block (Supersedes: PSS 31S-3SWCH) | 0519 | 4 | 608 KB |
| | PSS 41S-3VLV | On-Off Valve (VLV) Block (Supersedes: PSS 31S-3VLV) | 0519 | 4 | 604 KB |
| | PSS 41S-4BATCH | EcoStruxure Foxboro DCS Batch Management 2023 R2 (v13.1) | 1125 | 25 | 1.8 MB |
| | PSS 41S-4CTRLADV | EcoStruxure Control Advisor | 0721 | 11 | 1.3 MB |
| | PSS 41S-4INBATCH | EcoStruxure Foxboro DCS Batch Management Software - InBatch 2014 R3 (v11.5) and Batch Management 2017 (v12.1) | 1024 | 52 | 1.6 MB |
| | PSS 41S-4MCAFEE | McAfee Security Products | 1022 | 10 | 294 KB |
| | PSS 41S-4SALMSHL | System Advisor Process Control Alarm Shelving Utility (Supersedes PSS 41S-2SALMSHL) | 0623 | 9 | 591 KB |
| | PSS 41S-4SYSAUD | EcoStruxure Foxboro DCS System Advisor - Process Control | 1224 | 10 | 593 KB |
| | PSS 41S-4TRELLIX | EcoStruxure Foxboro DCS Trellix Security Products | 1125 | 13 | 211 KB |
| | PSS 41S-4TRIAUD | EcoStruxure System Advisor - Process Safety Product Specification | 0524 | 9 | 1.9 MB |
| | PSS 41S-6MAINADV | Maintenance Advisor Product Specification Sheet | 0923 | 33 | 2.4 MB |
| | PSS 41S-6OPCUA | EcoStruxure Foxboro DCS OPC UA Server | 0125 | 8 | 289 KB |
| | PSS 41S-6SAFADV | Process Safety Advisor On Premise and Cloud Product Specification | 0421 | 28 | 1.6 MB |
| | PSS 41S-7B5 | OPC Alarm and Events (A&E) Client Software | 1222 | 11 | 1.7 MB |
| | PSS 41S-7CTS | FoxCTS - Change Tracking Software | 1222 | 14 | 1.6 MB |
| | PSS 41S-7FXBRDG | FoxBridge Software | 1022 | 5 | 244 KB |
| | PSS 41S-7PAGE | FoxPage and Event Driven Scripts Software | 1022 | 8 | 341 KB |
| | PSS 41S-7SWTOOLS | Foxboro DCS and I/A Series Tools Suite | 1022 | 12 | 765 KB |
| | PSS 41S-8HYPRVOV | EcoStruxure Foxboro DCS Hypervisor Technology - Microsoft Hyper-V Hypervisor | 1224 | 5 | 265 KB |