|  | PSS 41H-2C214E | Compact FBM214e 16 Channel HART Communication Input Interface Module | 0520 | 18 | 2.2 MB |
|  | PSS 41H-2CERTS | EcoStruxure Foxboro DCS Standard and Compact 200 Series I/O - Agency Certifications (Supersedes 31H-2CERTS, PSS 31H-2W12 B3) | 1225 | 40 | 13.6 MB |
|  | PSS 41H-2C200 | Compact 200 Series 16-Slot Horizontal Baseplate (Supersedes:PSS 31H-2C200) | 0819 | 17 | 11.7 MB |
|  | PSS 41H-2C201 | Ecostruxure Foxboro DCS Compact FBM201 Analog Input 0 to 20 mA Interface Module | 0525 | 16 | 893 KB |
|  | PSS 41H-2C202 | Ecostruxure Foxboro DCS Compact FBM202, Thermocouple/mV Input Modules | 0525 | 16 | 978 KB |
|  | PSS 41H-2C203 | Ecostruxure Foxboro DCS Compact FBM203/c/d Platinum/Nickel/Copper RTD Input Module | 0525 | 17 | 549 KB |
|  | PSS 41H-2C204 | Compact FBM204, 0 to 20 mA I/O Module (Supersedes PSS 31H-2C204) | 0819 | 16 | 1.0 MB |
|  | PSS 41H-2C207 | Ecostruxure Foxboro DCS Compact FBM207/b/c Voltage Monitor/Contact Sense Input Interface Modules | 0525 | 20 | 21.4 MB |
|  | PSS 41H-2C208 | Compact FBM208, Redundant with Readback, 0 to 20 mA I/O Module | 0819 | 18 | 10.0 MB |
|  | PSS 41H-2C211 | EcoStruxure Foxboro DCS - Compact FBM211, 0 to 20 mA Input Module Product Specifications | 0525 | 17 | 1.1 MB |
|  | PSS 41H-2C212 | Compact FBM212 Thermocouple/mV Differential Input (Supersedes PSS 31H-2C212) | 0819 | 15 | 6.6 MB |
|  | PSS 41H-2C214 | Ecostruxure Foxboro DCS Compact FBM214b HART Communication Input Interface Module | 0525 | 17 | 950 KB |
|  | PSS 41H-2C215 | Ecostruxure Foxboro DCS Compact FBM215 HART Communication Output Interface Module | 0525 | 16 | 1.7 MB |
|  | PSS 41H-2C216 | Ecostruxure Foxboro DCS Compact FBM216b HART Communication Redundant Input Interface Module | 0525 | 19 | 6.0 MB |
|  | PSS 41H-2C217 | Ecostruxure Foxboro DCS Compact FBM217 Discrete Input Module | 0525 | 25 | 5.4 MB |
|  | PSS 41H-2C218 | Ecostruxure Foxboro DCS Compact FBM218 HART Communication Redundant Output Interface Module | 0525 | 19 | 463 KB |
|  | PSS 41H-2C219 | Compact FBM219 Discrete I/O Interface Module (Supersedes PSS 31H-2C219) | 0819 | 32 | 6.9 MB |
|  | PSS 41H-2C227 | Compact FBM227, 0 to 10 V dc, Contact/dc I/O Module with DPIDA and MDACT Support (Supersedes PSS 31H-2C227) | 0819 | 18 | 1.1 MB |
|  | PSS 41H-2C237 | Ecostruxure Foxboro DCS Compact FBM237 0 to 20 mA Output Module (Redundant Ready) | 0525 | 17 | 1.1 MB |
|  | PSS 41H-2C238 | Compact FBM238, Digital 24DI/8DO Module (Supersedes PSS 31H-2C238) | 0819 | 25 | 3.1 MB |
|  | PSS 41H-2C239 | Compact FBM239, Digital 16DI/16DO Module (Supersedes PSS 31H-2C239) | 0819 | 27 | 1.3 MB |
|  | PSS 41H-2C240 | Ecostruxure Foxboro DCS Compact FBM240, Redundant with Readback, Discrete Output and Discrete Input Module | 0525 | 22 | 6.3 MB |
|  | PSS 41H-2C241 | Ecostruxure Foxboro DCS Compact FBM241/c/d, Redundant, Discrete I/O Modules | 0525 | 29 | 823 KB |
|  | PSS 41H-2C242 | Ecostruxure Foxboro DCS Compact FBM242, Externally Sourced, Discrete Output Interface Module | 0525 | 21 | 12.1 MB |
|  | PSS 41H-2C247 | Compact FBM247, Current/Voltage Analog/Digital/Pulse I/O Configurable Module (Supersedes PSS 31H-2C247) | 0820 | 18 | 1.3 MB |
|  | PSS 41H-2C248 | Compact FBM248, Current/Voltage Analog/Digital/Pulse I/O Configurable Module (Redundant) (Supersedes PSS 31H-2C248) | 0820 | 20 | 18.2 MB |
|  | PSS 41H-2C480 | Compact Power Supply - FPS480-24 (Supersedes PSS 31H-2C480 B4) | 0819 | 16 | 537 KB |
|  | PSS 41H-2COV | Compact 200 Series I/O Subsystem Overview (Supersedes PSS 31H-2COV) | 1225 | 24 | 4.7 MB |
 |  | PSS 41H-2EDGEIO | Ecostruxure Foxboro DCS Edge I/O | 0426 | 38 | 58.9 MB |
|  | PSS 41H-2FBI200 | FBI200 Fieldbus Isolator/Filter (Supersedes PSS 31H-2FBI200) | 0819 | 16 | 23.2 MB |
|  | PSS 41H-2FCM | Fieldbus Communications Module, FCM2F2/FCM2F4/FCM2F10 (Supersedes PSS 31H-2FCM) | 0819 | 10 | 1.1 MB |
|  | PSS 41H-2FDC280 | Ecostruxure Foxboro DCS Field Device Controller 280 (FDC280) | 0525 | 31 | 3.3 MB |
|  | PSS 41H-2FPS | 200 Series Power Supplies - FPS240-24 and FPS120-24 (Supersedes PSS 31H-2FPS) | 0819 | 14 | 1.9 MB |
|  | PSS 41H-2FPS400 | Ecostruxure Foxboro DCS Standard 200 Series Power Supply - FPS400-24 | 0525 | 19 | 7.0 MB |
|  | PSS 41H-2G10 | G10 System Enclosure (Supersedes PSS 31H-2G10) | 0120 | 16 | 10.2 MB |
|  | PSS 41H-2G11 | G11 Termination Enclosure (Supersedes PSS 31H-2G11) | 0120 | 17 | 11.8 MB |
|  | PSS 41H-2G12 | G12 System and Termination Enclosure (Supersedes PSS 31H-2G12) | 0120 | 19 | 9.7 MB |
|  | PSS 41H-2G13 | G13 System Enclosure (Supersedes PSS 31H-2G13) | 0120 | 16 | 12.6 MB |
|  | PSS 41H-2G14 | G14 System and Termination Enclosure (Supersedes PSS 31H-2G14) | 0120 | 17 | 14.7 MB |
|  | PSS 41H-2G15 | G15 System Enclosure (Supersedes PSS 31H-2G15) | 0120 | 17 | 4.7 MB |
|  | PSS 41H-2G16 | G16 Termination Enclosure (Supersedes PSS 31H-2G16) | 0120 | 17 | 7.1 MB |
|  | PSS 41H-2G17 | G17 System and Termination Enclosure (Supersedes:PSS 31H-2G17) | 0120 | 19 | 5.5 MB |
|  | PSS 41H-2G20 | G20 System Enclosure (Supersedes PSS 31H-2G20) | 0120 | 17 | 4.4 MB |
|  | PSS 41H-2G21 | G21 Termination Enclosure (Supersedes PSS 31H-2G21) | 0120 | 17 | 5.2 MB |
|  | PSS 41H-2G22 | G22 System and Termination Enclosure (Supersedes:PSS 31H-2G22) | 0120 | 19 | 5.3 MB |
|  | PSS 41H-2G40 | G40 19-Inch Rack Enclosure (Supersedes PSS 31H-2G40) | 0120 | 17 | 6.0 MB |
|  | PSS 41H-2G45 | G45 19-Inch Rack Enclosure (Supersedes PSS 31H-2G45) | 0120 | 16 | 5.8 MB |
|  | PSS 41H-2G50 | EcoStruxure Foxboro DCS G50 Server Enclosure | 1224 | 23 | 4.4 MB |
|  | PSS 41H-2G60 | G60 Tricon System Enclosure (Supersedes PSS 31H-2G60) | 0120 | 16 | 4.8 MB |
|  | PSS 41H-2G61 | G61 Tricon Termination Enclosure (Supersedes PSS 31H-2G61) | 0120 | 19 | 6.6 MB |
|  | PSS 41H-2G62 | G62 and G72 Tricon System and Termination Enclosures (Supersedes PSS 31H-2G62) | 0120 | 18 | 3.2 MB |
|  | PSS 41H-2G66 | G66 Triconex Tricon Termination Enclosure (Supersedes PSS 31H-2G66) | 0120 | 19 | 9.4 MB |
|  | PSS 41H-2G80 | G80 Trident Enclosure (Supersedes PSS 31H-2G80) | 0120 | 17 | 3.2 MB |
|  | PSS 41H-2G85 | G85 Trident Enclosure (Supersedes PSS 31H-2G85) | 0120 | 16 | 5.1 MB |
|  | PSS 41H-2GOV | G-Series Enclosures Overview (Supersedes PSS 31H-2GOV) | 0120 | 14 | 3.0 MB |
|  | PSS 41H-2I20 | Field Mounted Intelligent Enclosure | 1025 | 15 | 7.7 MB |
|  | PSS 41H-2I30 | Ecostruxure Foxboro DCS Equipment Room Intelligent Enclosure | 0324 | 17 | 2.9 MB |
|  | PSS 41H-2MARCERT | Ecostruxure Foxboro DCS Standard and Compact 200 Series FBMs, Controllers,
and Supporting Equipment - Marine Certifications | 1225 | 29 | 21.8 MB |
|  | PSS 41H-2S201 | Ecostruxure Foxboro DCS FBM201/b/c/d Analog Input (0 to 20 mA, 0 to 100 mV, 0 to 5 V, 0 to 10 V dc) | 0525 | 18 | 2.5 MB |
|  | PSS 41H-2S202 | Ecostruxure Foxboro DCS FBM202 Thermocouple/mV Input Module | 0525 | 17 | 1.7 MB |
|  | PSS 41H-2S203 | Ecostruxure Foxboro DCS FBM203/b/c/d Platinum/Nickel/Copper RTD Input Modules | 0525 | 21 | 5.8 MB |
|  | PSS 41H-2S204 | Ecostruxure Foxboro DCS FBM204, 0 to 20 mA I/O Module | 0525 | 18 | 895 KB |
|  | PSS 41H-2S205 | Ecostruxure Foxboro DCS FBM205, 0 to 20 mA I/O Interface Module (Redundant) | 0525 | 18 | 6.1 MB |
|  | PSS 41H-2S206 | Ecostruxure Foxboro DCS FBM206 Pulse Input Module | 0525 | 17 | 747 KB |
|  | PSS 41H-2S207 | Ecostruxure Foxboro DCS FBM207/b/c Voltage Monitor/Contact Sense Input Modules | 0525 | 20 | 23.2 MB |
|  | PSS 41H-2S208 | Ecostruxure Foxboro DCS FBM208, Redundant with Readback, 0 to 20 mA I/O Module | 0525 | 19 | 1.0 MB |
|  | PSS 41H-2S211 | EcoStruxure Foxboro DCS - FBM211, 0 to 20 mA Input Module Product Specifications | 0525 | 17 | 734 KB |
|  | PSS 41H-2S212 | Ecostruxure Foxboro DCS FBM212 Thermocouple/mV Differential Input Module | 0525 | 16 | 577 KB |
|  | PSS 41H-2S214 | Ecostruxure Foxboro DCS FBM214b, HART Communication Input Module | 0525 | 17 | 637 KB |
|  | PSS 41H-2S215 | Ecostruxure Foxboro DCS FBM215 HART Communication Output Module | 0525 | 16 | 1.1 MB |
|  | PSS 41H-2S216 | Ecostruxure Foxboro DCS FBM216b Redundant HART Communication Input Module | 0525 | 20 | 1.1 MB |
|  | PSS 41H-2S217 | Ecostruxure Foxboro DCS FBM217 Discrete Input Module | 0525 | 26 | 8.0 MB |
|  | PSS 41H-2S218 | Ecostruxure Foxboro DCS FBM218 HART Communication Redundant Output Module | 0525 | 17 | 2.0 MB |
|  | PSS 41H-2S219 | Ecostruxure Foxboro DCS FBM219 Discrete I/O Interface Module | 06 | 30 | 33.3 MB |
|  | PSS 41H-2S222 | FBM222, Redundant PROFIBUS Communication Module (Supersedes PSS 31H-2S222) | 0819 | 16 | 16.2 MB |
|  | PSS 41H-2S227 | FBM227, 0 to 10 V dc, Contact/dc I/O Module with DPIDA and MDACT Support (Supersedes PSS 31H-2S2327) | 0819 | 18 | 978 KB |
|  | PSS 41H-2S228 | FBM228 FOUNDATION fieldbus Module for Control in the Field Applications (Supersedes PSS 31H-2S228) | 1021 | 15 | 6.6 MB |
|  | PSS 41H-2S229 | FBM229 DeviceNet Communication Module (Supersedes 31H-2S229) | 0419 | 18 | 1.4 MB |
|  | PSS 41H-2S230 | Ecostruxure Foxboro DCS FBM230 Field Device System Integrator Module, Four Serial Ports, Single | 0525 | 17 | 2.8 MB |
|  | PSS 41H-2S231 | Ecostruxure Foxboro DCS FBM231 Field Device System Integrator Module, Four Serial Ports, Redundant | 0525 | 18 | 1.9 MB |
|  | PSS 41H-2S232 | FBM232 Field Device System Integrator Module, 10/100 Mbps Ethernet, Single | 0523 | 14 | 2.2 MB |
|  | PSS 41H-2S233 | FBM233 Field Device System Integrator Module, 10/100 Mbps Ethernet, Redundant | 0523 | 14 | 1.4 MB |
|  | PSS 41H-2S237 | Ecostruxure Foxboro DCS FBM237, 0 to 20 mA Output Module (Redundant) | 0525 | 17 | 1.3 MB |
|  | PSS 41H-2S238 | Ecostruxure Foxboro DCS FBM238, Digital 24DI/8DO Module | 0525 | 25 | 1.2 MB |
|  | PSS 41H-2S239 | FBM239, Discrete 16DI/16DO Module (Supersedes PSS 31H-2S239) | 0819 | 28 | 1.4 MB |
|  | PSS 41H-2S240 | Ecostruxure Foxboro DCS FBM240, Redundant with Readback, Discrete Output Module | 0525 | 22 | 1.8 MB |
|  | PSS 41H-2S241 | Ecostruxure Foxboro DCS FBM241/b/c/d Discrete I/O Modules | 0525 | 28 | 2.5 MB |
|  | PSS 41H-2S242 | Ecostruxure Foxboro DCS FBM242, Externally Sourced, Discrete Output Module | 0525 | 21 | 11.9 MB |
|  | PSS 41H-2S243 | FBM243/243b, FoxCom Dual Baud Rate, Intelligent Device Modules (Supersedes PSS 31H-2s243) | 0819 | 17 | 5.8 MB |
|  | PSS 41H-2S244 | Ecostruxure Foxboro DCS FBM244, 0 to 20 mA I/O Module with HART(R) Support | 0525 | 17 | 1.0 MB |
|  | PSS 41H-2S245 | Ecostruxure Foxboro DCS FBM245, 0 to 20 mA I/O Module with HART(R) Support (Redundant) (Supersedes: PSS 31H-2S245) | 0525 | 17 | 1.0 MB |
|  | PSS 41H-2S247 | Ecostruxure Foxboro DCS FBM247, Current/Voltage Analog/Digital/Pulse I/O Configurable Module | 0525 | 21 | 1.3 MB |
|  | PSS 41H-2S248 | FBM248, Current/Voltage Analog/Digital/Pulse I/O Configurable Module (Redundant) (Supersedes PSS 31H-2S248) | 0820 | 20 | 2.5 MB |
|  | PSS 41H-2SBASPLT | Ecostruxure Foxboro DCS Standard 200 Series Baseplates | 0525 | 24 | 6.9 MB |
|  | PSS 41H-2SOV | Standard 200 Series I/O Subsystem Overview (Supersedes PSS 31H-2SOV, PSS 21H-2W1 B3) | 1225 | 28 | 11.7 MB |
|  | PSS 41H-2W100 | 100 Series Fieldbus Module Upgrade Subsystem Overview (Supersedes PSS 31h-2W100, 31H-2W3 B4) | 0819 | 25 | 3.0 MB |
|  | PSS 41H-2W4 | Termination Assembly Adapter Modules for 100 Series Upgrade (Supersedes PSS 31H-2W4, PSS 21H-2W4 B4) | 0819 | 76 | 1.5 MB |
|  | PSS 41H-2W8 | 100 Series Conversion Mounting Structures (Supersedes PSS 31-2W8, PSS 21H-2W8 B4) | 0819 | 18 | 6.3 MB |
|  | PSS 41H-2Y17 | FBI200A Fieldbus Isolator/Filter (Supersedes PSS 31H-2Y17, PSS 21H-2Y17 B4) | 0819 | 12 | 1.3 MB |