|  | PSS 41S-3LLAG | Lead-Lag (LLAG) Block (Supersedes: PSS 31S-3LLAG) | 0519 | 5 | 703 KB |
|  | PSS 41S-3LOGIC | Logic (LOGIC) Block (Supersedes: PSS 31S-3LOGIC) | 0519 | 4 | 588 KB |
|  | PSS 31S-10LBEDIT | Logic Block Editor and Live Data Display (Supersedes: PSS 31S-10B8 B3, PSS 21S-10B8 B3) | 0914 | 12 | 1.1 MB |
|  | PSS 41S-6MAINADV | Maintenance Advisor Product Specification Sheet | 0923 | 33 | 2.4 MB |
|  | PSS 41S-3MATH | Mathematic (MATH) Block (Supersedes: PSS 31S-3MATH) | 0519 | 8 | 1002 KB |
|  | PSS 41S-4MCAFEE | McAfee Security Products | 1022 | 10 | 294 KB |
|  | PSS 41S-3MEALM | Measurement Alarm (MEALM) Block (Supersedes: PSS 31S-3MEALM) | 0519 | 4 | 580 KB |
|  | PSS 41S-3MSG | Message Generator (MSG) Block (Supersedes: PSS 31S-3MSG) | 0519 | 4 | 591 KB |
|  | PSS 41S-3FDCMBRT | Modbus Client RTU Serial Driver for Field Device Controller 280 | 0223 | 9 | 218 KB |
|  | PSS 41S-3FDCMBDV | Modbus Client TCP Driver for Field Device Controller 280 | 0223 | 9 | 401 KB |
| | PSS 21S-3A7 B3 | Modbus Master (Serial and TCP/IP) for Field Device System Integrator Modules | 1204 | 8 | 337 KB |
|  | PSS 31H-4H92-10 | Model H92 Workstation for Windows 10 Operating System | 0318 | 12 | 766 KB |
|  | PSS 31H-4H92 | Model H92 Workstation for Windows 7 Professional Operating System (Supersedes: PSS 31H-4D13) | 0317 | 12 | 757 KB |
|  | PSS 41H-4M90 | Model M90 (P0928KM) Industrial Server for Windows Server(R) 2008 R2 Operating System (Supersedes PSS 31H-4M90) | 0419 | 11 | 1.1 MB |
|  | PSS 41H-4M92 | Model M92 (P0928KK) Industrial Workstation with Windows(R) 7 Professional Operating System (Supersedes PSS 31H-4M92) | 0419 | 11 | 593 KB |
|  | PSS 41S-3MTR | Motor (MTR) Control Block (Supersedes: PSS 31S-3MTR) | 0519 | 4 | 545 KB |
|  | PSS 41S-3MDACT | Motor Driven Actuator (MDACT) Block (Supersedes: PSS 31S-3MDACT) | 0519 | 8 | 6.6 MB |
|  | PSS 41S-3MOVLV | Motor Operated Valve (MOVLV) Block (Supersedes: PSS 31S-3MOVLV) | 0519 | 4 | 671 KB |
|  | PSS 41S-3MAI | Multiple Analog Input (MAI) Block (Supersedes: PSS 31S-3MAI) | 0519 | 5 | 666 KB |
|  | PSS 41S-3MAIN | Multiple Analog Input (MAIN) Block (Supersedes: PSS 31S-3MAIN) | 0519 | 4 | 563 KB |
|  | PSS 41S-3MAO | Multiple Analog Output (MAO) Block (Supersedes: PSS 31S-3MAO) | 0519 | 6 | 598 KB |
|  | PSS 41S-3MCIN | Multiple Contact Input (MCIN) Block (Supersedes: PSS 31S-3MCIN) | 0519 | 4 | 492 KB |
|  | PSS 41S-3MCOUT | Multiple Contact Output (MCOUT) Block (Supersedes: PSS 31S-3MCOUT) | 0519 | 4 | 634 KB |
|  | PSS 31S-3MRIN | Multiple Real Input (MRIN) Block (Supersedes: PSS 21S-3Q4 B4) | 0914 | 2 | 223 KB |
|  | PSS 31S-3MROUT | Multiple Real Output (MROUT) Block (Supersedes:PSS 21S-3Q6 B4) | 1214 | 2 | 227 KB |
|  | PSS 41S-2NETSITE | NetSight Suite for Use with The Foxboro DCS Control Network | 0419 | 9 | 569 KB |