Schneider Electric

Home | Contact


Foxboro Evo™ and
I/A Series® System
Mature


Product Specification  Sheets

21A-0
21A-1
21H-1
21H-2
21H-3
21H-4
21H-5
21H-6
21H-7
21H-8
21S-1
21S-2
21S-3
21S-4
21S-5
21S-6
21S-7
21S-8
21S-9
   
31H-1
31H-2
31H-3
31H-4
31H-7
31S-2
31S-3
31S-4
31S-6
31S-10
   
Category Index
Number Index
Title Index
Date Index
Entry Page

 Legend
Cancelled

 

PSS : Part Number : 31H-1

4 PSS

StatusPart #TitleRelease DatePageSize
PSS 31H-1ATSAddress Translation Station Communications (Replaced by PSS 41H-1ATS)12148818 KB
PSS 31H-1B11 B3Field Control Processor 280 (FCP280) (Replaced by PSS 31H-1FCP280)0414201.2 MB
PSS 31H-1CNIControl Network Interface (Replaced by PSS 41H-1CNI)111816910 KB
PSS 31H-1FCP280Field Control Processor 280 (FCP280) (Replaced by PSS 41H-1FCP280)0518241.6 MB
© Schneider Electric | Legal