Schneider Electric

Home | Contact


Foxboro Evo™ and
I/A Series® System
Mature


Product Specification  Sheets

21A-0
21A-1
21H-1
21H-2
21H-3
21H-4
21H-5
21H-6
21H-7
21H-8
21S-1
21S-2
21S-3
21S-4
21S-5
21S-6
21S-7
21S-8
21S-9
   
31H-1
31H-2
31H-3
31H-4
31H-7
31S-2
31S-3
31S-4
31S-6
31S-10
   
Category Index
Number Index
Title Index
Date Index
Entry Page

 Legend
Cancelled

 

PSS : Part Number : 21H-5

10 PSS

StatusPart #TitleRelease DatePageSize
PSS 21H-5B1 B3Molded Structural Foam Enclosures109812394 KB
PSS 21H-5B2 B41x12 FBM Configurable Mounting Structure Kit06988245 KB
PSS 21H-5B4 B4I/A Series A2 19-Inch Modular Mounting Structure Assemblies08118539 KB
PSS 21H-5B6 B4Molded Structural Foam Enclosures LE4 and LE811882159 KB
PSS 21H-5C1 B3Metal Field Enclosure 8 and Metal Enclosures P42, P43, and P3711009121.0 MB
PSS 21H-5C1 B4Fieldbus Module Metal Enclosure 6006988390 KB
PSS 21H-5C2 B3Fieldbus Cluster I/O Metal Enclosures07008593 KB
PSS 21H-5D1 B3Industrial Power Modules01044431 KB
PSS 21H-5E1 B3Enclosures Agency Certification09964204 KB
PSS 21H-5F1 B3ac Transfer Switch02984222 KB
© Schneider Electric | Legal