Schneider Electric

Home | Contact


Foxboro Evo™ and
I/A Series® System
Mature


Product Specification  Sheets

21A-0
21A-1
21H-1
21H-2
21H-3
21H-4
21H-5
21H-6
21H-7
21H-8
21S-1
21S-2
21S-3
21S-4
21S-5
21S-6
21S-7
21S-8
21S-9
   
31H-1
31H-2
31H-3
31H-4
31H-7
31S-2
31S-3
31S-4
31S-6
31S-10
   
Category Index
Number Index
Title Index
Date Index
Entry Page

 Legend
Cancelled

 

PSS : Part Number : 21S-1

31 PSS

StatusPart #TitleRelease DatePageSize
PSS 21S-10B1 B3I/A Series System Manager Software (Replaced by: PSS 31S-10B1 B3)0812122.8 MB
PSS 21S-10B10 B3Foxboro Control Software with FOUNDATION fieldbus (Replaced by: PSS 31S-10B 10 B3)0812121.5 MB
PSS 21S-10B11 B3Wonderware Historian (Replaced by: PSS 31S-10B11 B3)0211161.9 MB
PSS 21S-10B12 B3Wonderware Historian Client (Replaced by: PSS 31S-10B12 B3)021112838 KB
PSS 21S-10B13 B3Wonderware Information Server (Replaced by: PSS 31S-10B13 B3)0211121.4 MB
PSS 21S-10B14 B3Foxboro Contol Software Field Device Editor for DeviceNet1111121.8 MB
PSS 21S-10B16 B3I/A Series Software, Foxboro Control Software Field Device Manager for HART Devices (Replaced by: PSS 31S-10B16 B3.)0713163.6 MB
PSS 21S-10B2 B3Foxboro Control Software InTouch Application (Replaced by: PSS 31S-10B2 B3)07128765 KB
PSS 21S-10B3 B3Foxboro Control Software Configuration Tools (Replaced by: PSS 31S-10B3 B3)0712165.3 MB
PSS 21S-10B4 B3Foxboro Control Software Field Device Manager for PROFIBUS-DP Devices (Replaced by: PSS 31S-10B4 B3)0811123.4 MB
PSS 21S-10B5 B3InFusion View Foundation Edition060781.0 MB
PSS 21S-10B6 B3Foxboro Control Software Field Device Manager for FOUNDATION fieldbus (Replaced by: PSS 31S-10FDMFF, PSS 31S-10B6 B3)0513166.6 MB
PSS 21S-10B7 B3Infusion SCADA Application Pack03088662 KB
PSS 21S-10B8 B3Foxboro Control Software Logic Block Editor and Troubleshooting Tool (Replaced by: PSS 31S-10B8 B3)0611121.0 MB
PSS 21S-10B9 B3Foxboro Control Software Scripting with Direct Access ( Replaced by: PSS 31S-10B9 B3)06118254 KB
PSS 21S-10C1 B3InFusion Logic Module01078694 KB
PSS 21S-10G4 B3Substation Automation Configuration for ArchestrA IDE (Replaced by: PSS 31S-10G4)0710123.5 MB
PSS 21S-10G7 B3InFusion SCADA 2.1 Software (Replaced by: PSS 31S-10H1)11108697 KB
PSS 21S-1A1 B3Electronic Documentation CD-ROM020145.0 MB
PSS 21S-1B1 B3Operating Software06898173 KB
PSS 21S-1B2 B3Software Overview AW51 (UNIX Operating System)11008244 KB
PSS 21S-1B3 B3Software Overview 70 Series Workstations (Windows NT Operating System)09008260 KB
PSS 21S-1B4 B3Server 70 Software Overview Windows NT Server 4.0, Terminal Server Edition110081.7 MB
PSS 21S-1B5 B3Factory Automation Software (Windows NT Operating System)03024149 KB
PSS 21S-1B5 B4Windows Host and Application Station V6* (WINHST & WINAPP) (Windows NT Operating System)0302475 KB
PSS 21S-1B6 B4Application Station for Windows (WINAPP) V6* (Windows NT Operating System)0801463 KB
PSS 21S-1B7 B4Applications for Factory Automation (Windows NT Operating System)03028158 KB
PSS 21S-1B8 B4InBatch Software for Factory Automation (Windows NT Operating System)03028149 KB
PSS 21S-1B9 B4SuiteVoyager Software for Factory Automation (Windows NT Operating System)03024149 KB
PSS 21S-1C1 B3SoftPack, Release 6.1039912329 KB
PSS 21S-1C2 B3Time Synchronization Overview (Replaced by: PSS 31S-1TIME)121312950 KB
© Schneider Electric | Legal