Schneider Electric

Home | Contact


Foxboro Evo™ and
I/A Series® System
Mature


Product Specification  Sheets

21A-0
21A-1
21H-1
21H-2
21H-3
21H-4
21H-5
21H-6
21H-7
21H-8
21S-1
21S-2
21S-3
21S-4
21S-5
21S-6
21S-7
21S-8
21S-9
   
31H-1
31H-2
31H-3
31H-4
31H-7
31S-2
31S-3
31S-4
31S-6
31S-10
   
Category Index
Number Index
Title Index
Date Index
Entry Page

 Legend
Cancelled

 

PSS : Part Number : 21H-1

20 PSS

StatusPart #TitleRelease DatePageSize
PSS 21H-1B1 B3Control Processor 1011968310 KB
PSS 21H-1B1 B4Control Processor 10 275 Block Software10964248 KB
PSS 21H-1B2 B3Control Processor 30029812372 KB
PSS 21H-1B2 B4Control Processor 30 1000 Block Software02984288 KB
PSS 21H-1B3 B3Control Processor 40029812473 KB
PSS 21H-1B3 B4Control Processor 40 2000 Block Software02984356 KB
PSS 21H-1B4 B3Control Processor 30, Style B029912294 KB
PSS 21H-1B4 B4Control Processor 30, Style B 1000 Block Software02994231 KB
PSS 21H-1B5 B3Control Processor 40, Style B Hardware029912296 KB
PSS 21H-1B5 B4Control Processor 40, Style B 2000 Block Software02994231 KB
PSS 21H-1B7 B3Control Processor 60020681.2 MB
PSS 21H-1B7 B4Control Processor 60 and Control Processor 60 Simplex Integrated Control Software040241.1 MB
PSS 21H-1B8 B3Control Processor 60 Simplex020681.2 MB
PSS 21H-1B9 B3Field Control Processor 270 (FCP270) (Replaced by PSS 21H-1B9)0414162.7 MB
PSS 21H-1B10 B3Z-Module Control Processor 270 (ZCP270) (Replaced by PSS 21H-1B10)0414121.0 MB
PSS 21H-1C1 B4Panel Display Station08954449 KB
PSS 21H-1C3 B4Auto/Manual Station03894359 KB
PSS 21H-1C4 B3Address Translation Station Communications (Replaced by:PSS 31H-1ATS)08078879 KB
PSS 21H-1E1 B3Tank Processor 1011924391 KB
PSS 21H-1F1 B3Allen-Bradley Station08994545 KB
© Schneider Electric | Legal