Schneider Electric

Home | Contact


Foxboro Evo™ and
I/A Series® System
Mature


Product Specification  Sheets

21A-0
21A-1
21H-1
21H-2
21H-3
21H-4
21H-5
21H-6
21H-7
21H-8
21S-1
21S-2
21S-3
21S-4
21S-5
21S-6
21S-7
21S-8
21S-9
   
31H-1
31H-2
31H-3
31H-4
31H-7
31S-2
31S-3
31S-4
31S-6
31S-10
   
Category Index
Number Index
Title Index
Date Index
Entry Page

 Legend
Cancelled

 

PSS : Part Number : 31S-3

72 PSS

StatusPart #TitleRelease DatePageSize
PSS 31S-3ACCUMAccumulator (ACCUM) Block (Supersedes: PSS 21S-3B3 B4) (Replaced by PSS 41S-3ACCUM)09142219 KB
PSS 31S-3AOUTRRedundant Analog Output (AOUTR) Block (Supersedes: PSS 21S-3L2 B4) (Replaced by PSS 41S-3AOUTR)09144305 KB
PSS 31S-3AINAnalog Input (AIN) Block (Supersedes: PSS 21S-3G9 B4) (Replaced by PSS 41S-3AIN)09144223 KB
PSS 31S-3AINRRedundant Analog Input (AINR) Block (Supersedes: PSS 21S-3L1 B4) (Replaced by PSS 41S-3AINR)09144246 KB
PSS 31S-3ALMPRIAlarm Priority (ALMPRI) Change Block (Supersedes: PSS 21S-3B5 B4) (Replaced by PSS 41S-3ALMPRI)09142199 KB
PSS 31S-3AOUTAnalog Output (AOUT) Block (Supersedes: PSS 21S-3H1 B4) (Replaced by PSS 41S-3AOUT)09144295 KB
PSS 31S-3B3 B3Field Control Processor 280 (CP280) Integrated Control Software (Replaced by PSS 31S-3FCPICS)041420344 KB
PSS 31S-3BOUTRRedundant Binary Output (BOUTR) Block (Replaced by PSS 41S-3BOUTR)09144259 KB
PSS 31S-3BINBinary Input (BIN) Block (Replaced by PSS 41S-3BIN)09142211 KB
PSS 31S-3BINRRedundant Binary Input (BINR) Block (Replaced by PSS 41S-3BINR)09142212 KB
PSS 31S-3BLNALMBoolean Alarm (BLNALM) Block (Supersedes: PSS 21S-3B9 B4) (Replaced by PSS 41S-3BLMALM)09142218 KB
PSS 31S-3BOUTBinary Output (BOUT) Block (Replaced by PSS 41S-3BOUT)09144229 KB
PSS 31S-3CALCAAdvanced Calculator (CALCA) Block (Supersedes: PSS 21S-3M8 B4) (Replaced by PSS 41S-3CALCA)09148252 KB
PSS 31S-3CHARCCharacterizer (CHARC) Block (Supersedes: PSS 21S-3C1 B4) (Replaced by PSS 41S-3CHARC)09144198 KB
PSS 31S-3COUTRRedundant Contact Output (COUTR) Block (Replaced by PSS 41S-3COUTR)09144259 KB
PSS 31S-3CALCCalculation (CALC) Block (Supersedes: PSS 21S-3B7 B4) (Replaced by PSS 41S-3CALC)09142223 KB
PSS 31S-3CINContact Input (CIN) Block (Supersedes: PSS 21S-3H3 B4) (Replaced by PSS 41S-3CIN)09144186 KB
PSS 31S-3CINRRedundant Contact Input (CINR) Block (Replaced by PSS 41S-3CINR)09144238 KB
PSS 31S-3COUTContact Output (COUT) Block (Supersedes: PSS 21S-3H5 B4) (Replaced by PSS 41S-3COUT)09142203 KB
PSS 31S-3DPIDADistributed PIDA (DPIDA) Controller (Supersedes: PSS 21S-3N4 B4) (Replaced by PSS 41S-3DPIDA)09148225 KB
PSS 31S-3DTIMEDead Time (DTIME) Block (Supersedes: PSS 21S-3C3 B4) (Replaced by PSS 41S-3DTIME)09142199 KB
PSS 31S-3DATVARData Variable Block (Supersedes: PSS 21S-3N2 B4) (Replaced by PSS 41S-3DATVAR)09142194 KB
PSS 31S-3DGAPDifferential Gap (DGAP) Controller Block (Supersedes: PSS 21S-3C5 B4) (Replaced by PSS 41S-3DGAP)09148373 KB
PSS 31S-3EVENTEvent (EVENT) Block (Replaced by PSS 41S-3EVENT)05182223 KB
PSS 31S-3EXACTEXACT Multivariable Control (EXACT MV) (Supersedes: PSS 21S-3A2 B3) (Replaced by PSS 41S-3EXACT)09148489 KB
PSS 31S-3FBTUNEFeedback Tuner (FBTUNE) Block (Supersedes: PSS 21S-3L3 B4) (Replaced by PSS 41S-3FBTUNE)09144201 KB
PSS 31S-3FCPICSField Control Processor 280 (CP280) Integrated Control Software (Supersedes: PSS 31S-3B3 B3, PSS 21S-3B3 B3) (Replaced by PSS 41S-3FCPICS)091420376 KB
PSS 31S-3FDCMBDVModbus Master TCP Driver for Field Device Controller 280 (Replaced by PSS 41S-3FDCMBDV)10168263 KB
PSS 31S-3FDCMBRTModbus Master RTU Serial Driver for Field Device Controller 280 (Replaced by PSS 41S-3FDCMBRT)11188231 KB
PSS 31S-3FFTUNEFeedforward Adaptor (FFTUNE) Block (Supersedes: PSS 21S-3L4 B4) (Replaced by PSS 41S-3FFTUNE)09144197 KB
PSS 31S-3GDEVGeneric Device (GDEV) Block (Supersedes: PSS 21S-3C7 B4) (Replaced by PSS 41S-3GDEV)09144321 KB
PSS 31S-3IINRRedundant Integer Input (IINR) Block (Supersedes: PSS 21S-3Q14 B4) (Replaced by PSS 41S-3IINR)12142293 KB
PSS 31S-3LOGICLogic (LOGIC) Block (Supersedes: PSS 21S-3L5 B4) (Replaced by PSS 41S-3LOGIC)09142215 KB
PSS 31S-3LIMPositional/Rate Limiter (LIM) Block (Supersedes: PSS 21S-3F7 B4) (Replaced by PSS 41S-3LIM)09142201 KB
PSS 31S-3LLAGLead-Lag (LLAG) Block (Supersedes: PSS 21S-3D1 B4) (Replaced by PSS 41S-3LLAG)09144272 KB
PSS 31S-3MCOUTMultiple Contact Output (MCOUT) Block (Supersedes: PSS 21S-3E3 B4) (Replaced by PSS 41S-3MCOUT)09142214 KB
PSS 31S-3MDACTMotor Driven Actuator (MDACT) Block (Supersedes: PSS 21S-3L7 B4) (Replaced by PSS 41S-3MDACT)12148249 KB
PSS 31S-3MEALMMeasurement Alarm (MEALM) Block (Supersedes: PSS 21S-3L8 B4) (Replaced by PSS 41S-3MEALM)12142213 KB
PSS 31S-3MOVLVMotor Operated Valve (MOVLV) Block (Supersedes: PSS 21S-3D5 B4) (Replaced by PSS 41S-3MOVLV)09142208 KB
PSS 31S-3MAIMultiple Analog Input (MAI) Block (Supersedes: PSS 21S-3N9 B4) (Replaced by PSS 41S-3MAI)09144199 KB
PSS 31S-3MAINMultiple Analog Input (MAIN) Block (Supersedes: PSS 21S-3D7 B4) (Replaced by PSS 41S-3MAIN)09142229 KB
PSS 31S-3MAOMultiple Analog Input Output (MAO) Block (Supersedes: PSS 21S-3Q13 B4) (Replaced by PSS 41S-3MAO)09144202 KB
PSS 31S-3MATHMathematic (MATH) Block (Supersedes: PSS 21S-3L6 B4) (Replaced by PSS 41S-3MATH)09144226 KB
PSS 31S-3MCINMultiple Contact Input (MCIN) Block (Supersedes: PSS 21S-3E1 B4) (Replaced by PSS 41S-3MCIN)09142206 KB
PSS 31S-3MSGMessage Generator (MSG) Block (Supersedes: PSS 21S-3L9 B4) (Replaced by PSS 41S-3MSG)09142206 KB
PSS 31S-3MTRMotor (MTR) Control Block (Supersedes: PSS 21S-3D3 B4) (Replaced by PSS 41S-3MTR)09142209 KB
PSS 31S-3NSTRINString Input (STRIN) Block (Replaced by PSS 41S-3NSTRIN)12142206 KB
PSS 31S-3OUTSELOutput Selection (OUTSEL) Block (Supersedes: PSS 21S-3M1 B4) (Replaced by PSS 41S-3OUTSEL)09142217 KB
PSS 31S-3PAKINPacked Input (PAKIN) Block (Supersedes: PSS 21S-3Q7 B4) (Replaced by PSS 41S-3PAKIN)09142212 KB
PSS 31S-3PIDXEExtended EXACT Proportional-Integral-Derivative (PIDXE) Controller (Supersedes: PSS 21S-3F5 B4) (Replaced by PSS 41S-3PIDXE)09148343 KB
PSS 31S-3PAKINRRedundant Packed Input (PAKINR) Block (Supersedes: PSS 21S-3Q15 B4) (Replaced by PSS 41S-3PAKINR)09144267 KB
PSS 31S-3PAKOUTPacked Output (PAKOUT) Block (Supersedes: PSS 21S-3Q8 B4) (Replaced by PSS 41S-3PAKOUT)12142238 KB
PSS 31S-3PATALMPattern Alarm (PATALM) Block (Supersedes: PSS 21S-3E7 B4) (Replaced by PSS 41S-3PATALM)09142202 KB
PSS 31S-3PATTPattern (PATT) Block (Supersedes: PSS 21S-3M9 B4) (Replaced by PSS 41S-3PATT)09144195 KB
PSS 31S-3PIDProportional-Integral-Derivative (PID) Controller (Supersedes: PSS 21S-3E9 B4) (Replaced by PSS 41S-3PID)09144357 KB
PSS 31S-3PIDAAdaptive Feedback and Feedforward Controller (PIDA) (Supersedes: PSS 21S-3M2 B4) (Replaced by 41S-3PIDA)09148474 KB
PSS 31S-3PIDEEXACT Proportional-Integral-Derivative (PIDE) Controller (Supersedes: PSS 21S-3F1 B4) (Replaced by PSS 41S-3PIDE)09144303 KB
PSS 31S-3PIDXExtended Proportional-Integral-Derivative (PIDX) Controller (Supersedes: PSS 21S-3F3 B4) (Replaced by PSS 41S-3PIDX)09148336 KB
PSS 31S-3PLSOUTPulse Output (PLSOUT) Block (Supersedes: PSS 31S-3PLSOUT) (Replaced by PSS 41S-3PLSOUT)062235 KB
PSS 31S-3PTCProportional Time Controller (PTC) Block (Supersedes: PSS 21S-3F9 B4) (Replaced by PSS 41S-3PTC)09144309 KB
PSS 31S-3RATIORatio (RATIO) Block (Supersedes: PSS 21S-3G3 B4) (Replaced by PSS 41S-3RATIO)09144287 KB
PSS 31S-3REALMReal Alarm (REALM) Block (Supersedes: PSS 21S-3G5 B4) (Replaced by PSS 41S-3REALM)09144190 KB
PSS 31S-3ROUTRRedundant Real Output (ROUTR) Block (Supersedes: PSS 21S-3N14 B4) (Replaced by PSS 41S-3ROUTR)09144259 KB
PSS 31S-3RAMPRamp (RAMP) Function Generator Block (Supersedes: PSS 21S-3G1 B4) (Replaced by PSS 41S-3RAMP)09142263 KB
PSS 31S-3RINReal Input (RIN) Block (Supersedes: PSS 21S-3N8 B4) (Replaced by PSS 41S-3RIN)09144228 KB
PSS 31S-3RINRRedundant Real Input (RINR) Block (Supersedes: PSS 21S-3N10 B4) (Replaced by PSS 41S-3RINR)09142214 KB
PSS 31S-3ROUTReal Output (ROUT) Block (Supersedes: PSS 21S-3N9 B4) (Replaced by PSS 41S-3ROUT)09144230 KB
PSS 31S-3STALMState Alarm (STALM) Block (Supersedes: PSS 21S-3M3 B4) (Replaced by PSS 41S-3STALM)09142208 KB
PSS 31S-3STATEState (STATE) Block (Supersedes: PSS 21S-3N4 B4) (Replaced by PSS 41S-3STATE)09144208 KB
PSS 31S-3SIGSELSignal Selector (SIGSEL) Block (Supersedes: PSS 21S-3G7 B4) (Replaced by PSS 41S-3SIGSEL)09142198 KB
PSS 31S-3SWCHSwitch (SWCH) Block (Supersedes: PSS 21S-3H7 B4) (Replaced by PSS 41S-3SWCH)09142203 KB
PSS 31S-3VLVOn-Off Valve (VLV) Block (Supersedes: PSS 21S-3E5 B4) (Replaced by PSS 41S-3VLV)09142198 KB
© Schneider Electric | Legal