Schneider Electric

Home | Contact


Foxboro Evo™ and
I/A Series® System
Mature


Product Specification  Sheets

21A-0
21A-1
21H-1
21H-2
21H-3
21H-4
21H-5
21H-6
21H-7
21H-8
21S-1
21S-2
21S-3
21S-4
21S-5
21S-6
21S-7
21S-8
21S-9
   
31H-1
31H-2
31H-3
31H-4
31H-7
31S-2
31S-3
31S-4
31S-6
31S-10
   
Category Index
Number Index
Title Index
Date Index
Entry Page

 Legend
Cancelled

 

PSS : Part Number : 21S-3

100 PSS

StatusPart #TitleRelease DatePageSize
PSS 21S-3A2 B3EXACT Multivariable Control (EXACT MV)04948241 KB
PSS 21S-3A3 B3Field Device Integration059812817 KB
PSS 21S-3A4 B3DDE I/O Gate0897885 KB
PSS 21S-3A5 B3FoxGuard Manager for Triconex Safety Systems10068825 KB
PSS 21S-3A9 B3FDSI Triconex Integrator Driver for Field Device System Integrator Modules (Replaced by: PSS 31S-3A9 B3)07138736 KB
PSS 21S-3B1 B3FoxBlock Integrated Control Software129624260 KB
PSS 21S-3B2 B3Control Processor 270 (CP270) Integrated Control Software010820271 KB
PSS 21S-3B3 B4Accumulator (ACCUM) Block0689272 KB
PSS 21S-3B5 B4Alarm Priority (ALMPRI) Change Block0487249 KB
PSS 21S-3B7 B4Calculation (CALC) Block0487273 KB
PSS 21S-3B9 B4Boolean Alarm (BLNALM) Block0487269 KB
PSS 21S-3C1 B4Characterizer (CHARC) Block0608495 KB
PSS 21S-3C3 B4Dead Time (DTIME) Block0487251 KB
PSS 21S-3C5 B4Differential Gap (DGAP) Controller Block06088278 KB
PSS 21S-3C7 B4Generic Device (GDEV) Block02904163 KB
PSS 21S-3C9 B4Event (EVENT) Interface Block0487273 KB
PSS 21S-3CP270ICSControl Processor 270 (CP270) Integrated Control Software (Replaced by: PSS 21S-3CP270IC)101420366 KB
PSS 21S-3D1 B4Lead-Lag (LLAG) Block04872124 KB
PSS 21S-3D3 B4Motor (MTR) Control Block (Replaced by: PSS 31S-MTR)1094256 KB
PSS 21S-3D5 B4Motor Operated Valve (MOVLV) Block (Replaced by: PSS 31S-3MOVLV)0587263 KB
PSS 21S-3D7 B4Multiple Analog Input (MAIN) Block (Replaced by: PSS 31S-3MAIN)0487275 KB
PSS 21S-3E1 B4Multiple Contact Input (MCIN) Block (Replaced by PSS 31S-3MCIN)0487258 KB
PSS 21S-3E3 B4Multiple Contact Output (MCOUT) Block0487266 KB
PSS 21S-3E5 B4On-Off Valve (VLV) Block (Replaced by PSS 31S-3VLV)0587252 KB
PSS 21S-3E7 B4Pattern Alarm (PATALM) Block0487253 KB
PSS 21S-3E9 B4Proportional-Integral-Derivative (PID) Controller06084206 KB
PSS 21S-3F1 B4EXACT Proportional-Integral-Derivative (PIDE) Controller06084203 KB
PSS 21S-3F3 B4Extended Proportional-Integral-Derivative (PIDX) Controller06088239 KB
PSS 21S-3F5 B4Extended EXACT Proportional-Integral-Derivative (PIDXE) Controller06088246 KB
PSS 21S-3F7 B4Positional/Rate Limiter (LIM) Block0487252 KB
PSS 21S-3F9 B4Proportional Time Controller (PTC) Block06084211 KB
PSS 21S-3G1 B4Ramp (RAMP) Function Generator Block05872108 KB
PSS 21S-3G3 B4RATIO Block06084188 KB
PSS 21S-3G5 B4Real Alarm (REALM) Block0608489 KB
PSS 21S-3G7 B4Signal Selector (SIGSEL) Block0487249 KB
PSS 21S-3G9 B4Analog Input (AIN) Block06084124 KB
PSS 21S-3H1 B4Analog Output (AOUT) Block06084197 KB
PSS 21S-3H3 B4Contact Input (CIN) Block0608282 KB
PSS 21S-3H4 B4Redundant Contact Input (CINR) Block06084139 KB
PSS 21S-3H5 B4Contact Output (COUT) Block06082103 KB
PSS 21S-3H7 B4Switch (SWCH) Block (Replaced by PSS 31S-3SWCH)0689252 KB
PSS 21S-3H8 B4Redundant Contact Output (COUTR) Block06084191 KB
PSS 21S-3J1 B3Ladder Logic (Superseded by PSS 21s-3b1b3)03878569 KB
PSS 21S-3K1 B3Sequential Control (Superseded by PSS 21s-3b1b3)03876216 KB
PSS 21S-3L1 B4Redundant Analog Input (AINR) Block06084136 KB
PSS 21S-3L2 B4Redundant Analog Output (AOUTR) Block06084212 KB
PSS 21S-3L3 B4Feedback Tuner (FBTUNE) Block0501246 KB
PSS 21S-3L4 B4Feedforward Adaptor (FFTUNE) Block0501243 KB
PSS 21S-3L5 B4Logic (LOGIC) Block0494264 KB
PSS 21S-3L6 B4Mathematic (MATH) Block0596456 KB
PSS 21S-3L7 B4Motor Driven Actuator (MDACT) Block (Replaced by:PSS 31S-3MDACT)06088157 KB
PSS 21S-3L8 B4Measurement Alarm (MEALM) Block (Replaced by:PSS 31S-3MEALM)06082115 KB
PSS 21S-3L9 B4Message Generator (MSG) Block0594257 KB
PSS 21S-3M1 B4Output Selection (OUTSEL) Block0794267 KB
PSS 21S-3M2 B4Adaptive Feedback and Feedforward Controller (PIDA)06088383 KB
PSS 21S-3M3 B4State Alarm (STALM) Block0594259 KB
PSS 21S-3M4 B4Hydrostatic Tank Gauge Window Equipment Control Block (ECB13)0594278 KB
PSS 21S-3M5 B4Gas Chromatograph Window Equipment Control Block (AMSPRI) and Secondary Block (AMSSEC)0594289 KB
PSS 21S-3M6 B4Mass Flow Transmitter Window Equipment Control Block (ECB22)0594272 KB
PSS 21S-3M7 B4Intelligent Transmitter Window Equipment Control Block (ECB18)0594272 KB
PSS 21S-3M8 B4Advanced Calculator (CALCA) Block0896882 KB
PSS 21S-3M9 B4Pattern (PATT) Block1296436 KB
PSS 21S-3N1 B4State (STATE) Block (Replaced by: PSS 31S-3STATE)1296447 KB
PSS 21S-3N2 B4Data Variable Block1296233 KB
PSS 21S-3N4 B4Distributed PIDA (DPIDA) Controller06088134 KB
PSS 21S-3N5 B4Embedded Multivariable Controller05998187 KB
PSS 21S-3N6 B4Binary Input (BIN) Block06082111 KB
PSS 21S-3N7 B4Binary Output (BOUT) Block06084129 KB
PSS 21S-3N8 B4Real Input (RIN) Block06084127 KB
PSS 21S-3N9 B4Real Output (ROUT) Block06084130 KB
PSS 21S-3N10 B4Redundant Real Input (RINR) Block06082117 KB
PSS 21S-3N11 B4Redundant Binary Input (BINR) Block062112 KB
PSS 21S-3N12 B4String Input (STRIN) Block (Replaced by:PSS 31S-3NSTRIN)12002147 KB
PSS 21S-3N13 B4Redundant Binary Output (BOUTR) Block06084197 KB
PSS 21S-3N14 B4Redundant Real Output (ROUTR) Block06084191 KB
PSS 21S-3P1 B3WonderLink0499244 KB
PSS 21S-3Q1 B4Binary Input (BIN) Block (Replaced by: PSS 21S-3N6 B4)02012147 KB
PSS 21S-3Q2 B4Binary Output (BOUT) Block (Replaced by: PSS 21S-3N7 B4)02012191 KB
PSS 21S-3Q3 B4Real Input (RIN) Block (Replaced by: PSS 21S-3N8 B4)02012189 KB
PSS 21S-3Q4 B4Multiple Real Input (MRIN) Block02012189 KB
PSS 21S-3Q5 B4Real Output (ROUT) Block (Replaced by: PSS 21S-3N9 B4)02012192 KB
PSS 21S-3Q6 B4Multiple Real Output (MROUT) Block02012192 KB
PSS 21S-3Q7 B4Packed Input (PAKIN) Block06082112 KB
PSS 21S-3Q8 B4Packed Output (PAKOUT) Block (Replaced by:PSS 31S-3PAKOUT)06082130 KB
PSS 21S-3Q9 B4Pulse Output (PLSOUT) Block (Replaced by:PSS 31S-3PLSOUT)02012190 KB
PSS 21S-3Q10 B4Programmable Logic Controller Input/Output (PLCIO) Block02012451 KB
PSS 21S-3Q12 B4Mulitple Analog Input (MAI) Block (Replaced by: PSS 31S-3MAI)01084101 KB
PSS 21S-3Q13 B4Multiple Analog Input Output (MAO) Block01084104 KB
PSS 21S-3Q14 B4Redundant Integer Input (IINR) Block (Replaced by: PSS 31S-3IINR)01084216 KB
PSS 21S-3Q15 B4Redundant Packed Input (PAKINR) Block01084164 KB
PSS 21S-3R1 B4Foreign Device Real Input (FRIN) Block12002156 KB
PSS 21S-3R2 B4Foreign Device Real Output (FROUT) Block12002160 KB
PSS 21S-3R3 B4Foreign Device Integer Input (FIIN) Block12002159 KB
PSS 21S-3R4 B4Foreign Device Integer Output (FIOUT) Block12002163 KB
PSS 21S-3R5 B4Foreign Device Contact Input (FCIN) Block12002155 KB
PSS 21S-3R6 B4Foreign Device Contact Output (FCOUT) Block12002156 KB
PSS 21S-3R7 B4Foreign Device Multi-Contact Input (FMCIN) Block12002159 KB
PSS 21S-3R8 B4Foreign Device Multi-Contact Output (FMCOUT) Block12002160 KB
PSS 21S-3R9 B4Foreign Device String Input (FSIN) Block12002155 KB
PSS 21S-3R10 B4Foreign Device String Output (FSOUT) Block12002158 KB
© Schneider Electric | Legal