Schneider Electric

Home | Contact


Foxboro Evo™ and
I/A Series® System
Mature


Product Specification  Sheets

21A-0
21A-1
21H-1
21H-2
21H-3
21H-4
21H-5
21H-6
21H-7
21H-8
21S-1
21S-2
21S-3
21S-4
21S-5
21S-6
21S-7
21S-8
21S-9
   
31H-1
31H-2
31H-3
31H-4
31H-7
31S-2
31S-3
31S-4
31S-6
31S-10
   
Category Index
Number Index
Title Index
Date Index
Entry Page

 Legend
Cancelled

 

PSS : Part Number : 21H-7

46 PSS

StatusPart #TitleRelease DatePageSize
PSS 21H-7B1 B3Nodebus09018182 KB
PSS 21H-7B1 B4Nodebus, Nodebus Extender, and Nodebus Interface0901473 KB
PSS 21H-7B2 B4Dual Nodebus Interface and Dual Nodebus Interface Extender10984154 KB
PSS 21H-7B4 B4Fieldbus Isolator09074374 KB
PSS 21H-7B5 B4I/A Series A2 Nodebus/Control Network Interface (NCNI)01032447 KB
PSS 21H-7B6 B4I/A Series A2 Redundant Control Network Interface (RCNI)01032413 KB
PSS 21H-7C1 B3I/A Series Control Network Architecture04078384 KB
PSS 21H-7C2 B3The MESH Control Network Architecture (Replaced by PSS 31H-7NETWORK)0812163.2 MB
PSS 21H-7C3 B4The MESH Control Network Ethernet Equipment (Replaced by PSS 31H-7C3 B4)0713483.4 MB
PSS 21H-7D1 B3Communications Processor 1002902462 KB
PSS 21H-7D1 B4Communications Processor 1001902465 KB
PSS 21H-7D3 B3Communications Processor 1502912461 KB
PSS 21H-7D3 B4Communications Processor 1502912465 KB
PSS 21H-7E2 B3Information Network Interface 1502944477 KB
PSS 21H-7F1 B3Local Area Network069712259 KB
PSS 21H-7F1 B4Carrierband LAN Interface03932372 KB
PSS 21H-7F3 B4Fiber Optic LAN Converter09968303 KB
PSS 21H-7F4 B4Carrierband LAN Interface01962217 KB
PSS 21H-7F5 B4Fiber Optic Carrierband LAN Interface06974179 KB
PSS 21H-7F6 B4Active Concentrator08978300 KB
PSS 21H-7F7 B4Splitter/Combiner09074224 KB
PSS 21H-7F8 B4Passive Star08974268 KB
PSS 21H-7G1 B3INTERSPEC Integrator 30, Style B110042.3 MB
PSS 21H-7G1 B4Integrator 3006932235 KB
PSS 21H-7G2 B3Integrator 30, Style B for Allen-Bradley Programmable Logic Controllers11004935 KB
PSS 21H-7G3 B3Device Integrator 30, Style B11004941 KB
PSS 21H-7G4 B3Integrator 30, Style B for Modbus Devices11008957 KB
PSS 21H-7G5 B3Integrator for Modbus Plus Devices10978305 KB
PSS 21H-7G6 B3Integrator 30 for Triconex Safety Systems (Replaced by PSS 21H-7G4 B3)02954907 KB
PSS 21H-7G8 B3FoxGuard Manager for Trixonex Safety Systems (Replaced by PSS 21S-3A5 B3 )09988305 KB
PSS 21H-7G9 B3Integrator 30, Style B11002924 KB
PSS 21H-7J1 B3Instrument Gateway03944428 KB
PSS 21H-7J1 B4Instrument Gateway12932140 KB
PSS 21H-7K1 B3Gateway for Modbus Devices03974197 KB
PSS 21H-7L1 B3Allen-Bradley Data Highway Gateway04942156 KB
PSS 21H-7L1 B4Allen-Bradley Data Highway Gateway12882340 KB
PSS 21H-7N1 B3SPECTRUM Master Gateway03968289 KB
PSS 21H-7N1 B4SPECTRUM Master Gateway0896486 KB
PSS 21H-7N2 B4SPECTRUM Master Gateway0396473 KB
PSS 21H-7P1 B3Fiber Optic Fieldbus01034440 KB
PSS 21H-7Q1 B3SPECTRUM Migration Integrators (Replaced by PSS 31H-7SMI)0613201.5 MB
PSS 21H-7Q2 B3SPECTRUM Migration Integrator Expert (Replaced by PSS 31H-7SMIEXP)061316409 KB
PSS 21H-7Q3 B3SPECTRUM Console Conversion Kit06972402 KB
PSS 21H-7R4 B3DCS Integrator for Honeywell Systems (Replaced by PSS 21H-3A1 B3 )099816770 KB
PSS 21H-7R5 B3DCS Integrator for Bailey Systems (Replaced by PSS 21H-3A3 B3)089812517 KB
PSS 21H-7R6 B3DCS Integrator for Fisher PROVOX Systems03988407 KB
© Schneider Electric | Legal