Schneider Electric

Home | Contact


EcoStruxure™
Foxboro™ DCS



Product Specification  Sheets

31A-0
21H-1
21H-2
21H-4
21H-7
31H-1
31H-2
31H-3
31H-4
31H-7
41H-1
41H-2
41H-3
41H-4
41H-7
41H-8
21S-1
21S-2
21S-3
21S-4
21S-6
21S-8
31S-1
31S-2
31S-3
31S-4
31S-7
31S-10
41S-1
41S-2
41S-3
41S-4
41S-6
41S-7
41S-8
41S-10
   
What's New?
Category Index
Number Index
Title Index
Date Index
Entry Page

 

PSS : Part Number : 41S-3

75 PSS

StatusPart #TitleRelease DatePageSize
PSS 41S-3ACCUMAccumulator (ACCUM) Block (Supersedes: PSS 31S-3ACCUM)04195654 KB
PSS 41S-3AOUTRRedundant Analog Output (AOUTR) Block (Supersedes: PSS 31S-3AOUTR)04195664 KB
PSS 41S-3AINAnalog Input (AIN) Block (Supersedes: PSS 31S-3AIN)04196556 KB
PSS 41S-3AINRRedundant Analog Input (AINR) Block (Supersedes: PSS 31S-3AINR)04197712 KB
PSS 41S-3ALMPRIAlarm Priority (ALMPRI) Change Block (Supersedes: PSS 31S-3ALMPRI)04194513 KB
PSS 41S-3AOUTAnalog Output (AOUT) Block (Supersedes: PSS 31S-3AOUT)04195590 KB
PSS 41S-3BOUTRRedundant Binary Output (BOUTR) Block (Supersedes: PSS 31S-3BOUTR)041961.1 MB
PSS 41S-3BINBinary Input (BIN) Block (Supersedes: PSS 31S-3BIN)04194997 KB
PSS 41S-3BINRRedundant Binary Input (BINR) Block (Supersedes: PSS 31S-3BINR)04194943 KB
PSS 41S-3BLNALMBoolean Alarm (BLNALM) Block (Supersedes: PSS 31S-3BLNALM)05194527 KB
PSS 41S-3BOUTBinary Output (BOUT) Block (Supersedes: PSS 31S-3BOUT)041951.1 MB
PSS 41S-3CALCAAdvanced Calculator (CALCA) Block (Supersedes: PSS 31S-3CALCA)041912823 KB
PSS 41S-3CHARCCharacterizer (CHARC) Block (Supersedes: PSS 31S-3CHARC)04195622 KB
PSS 41S-3COUTRRedundant Contact Output (COUTR) Block (Supersedes: PSS 31S-3COUTR)041961.1 MB
PSS 41S-3CALCCalculation (CALC) Block (Supersedes: PSS 31S-3CALC)04195608 KB
PSS 41S-3CINContact Input (CIN) Block (Supersedes: PSS 31S-3CIN}04195641 KB
PSS 41S-3CINRRedundant Contact Input (CINR) Block (Supersedes: PSS 31S-3CINR)041961023 KB
PSS 41S-3COUTContact Output (COUT) Block (Supersedes: PSS 31S-3COUT)04194543 KB
PSS 41S-3DPIDADistributed PIDA (DPIDA) Controller (Supersedes: PSS 31S-3DPIDA)041981.0 MB
PSS 41S-3DTIMEDead Time (DTIME) Block (Supersedes: PSS 31S-3DTIME)04194510 KB
PSS 41S-3DATVARData Variable Block (Supersedes: PSS 31S-3DATVAR)04196910 KB
PSS 41S-3DGAPDifferential Gap (DGAP) Controller Block (Supersedes: PSS 31S-3DGAP)04198743 KB
PSS 41S-3EVENTEvent (EVENT) Block (Supersedes PSS 31S-3EVENT Rev B)04194580 KB
PSS 41S-3EXACTEXACT Multivariable Control (EXACT(R) MV) (Supersedes: PSS 31S-3EXACT)041912860 KB
PSS 41S-3FBTUNEFeedback Tuner (FBTUNE) Block (Supersedes: PSS 31S-3FBTUNE)04196974 KB
PSS 41S-3FCPICSField Control Processor 280 (FCP280) Integrated Control Software (Supersedes: PSS 31S-3FCPICS)0419211.2 MB
PSS 41S-3FDCIPDREcoStruxure Foxboro DCS EtherNet/IP Scanner Driver for Field Device Controller 28004249592 KB
PSS 41S-3FDCMBDVModbus Client TCP Driver for Field Device Controller 28002239401 KB
PSS 41S-3FDCMBRTModbus Client RTU Serial Driver for Field Device Controller 28002239218 KB
PSS 41S-3FDCOPCEcostruxure Foxboro DCS OPC UA Client Driver for Field Device Controller 280062410224 KB
PSS 41S-3FDCTSAATriconex System Access Application Driver for Field Device Controller 280052312401 KB
PSS 41S-3FFTUNEFeedforward Adaptor (FFTUNE) Block (Supersedes: PSS 31S-3FFTUNE)051941.0 MB
PSS 41S-3GDEVGeneric Device (GDEV) Block (Supersedes: PSS 31S-3GDEV)05197723 KB
PSS 41S-3IINRRedundant Integer Input (IINR) Block (Supersedes: PSS 31S-3IINR)05195426 KB
PSS 41S-3LOGICLogic (LOGIC) Block (Supersedes: PSS 31S-3LOGIC)05194588 KB
PSS 41S-3LIMPositional/Rate Limiter (LIM) Block (Supersedes: PSS 31S-3LIM)05194625 KB
PSS 41S-3LLAGLead-Lag (LLAG) Block (Supersedes: PSS 31S-3LLAG)05195703 KB
PSS 41S-3MCOUTMultiple Contact Output (MCOUT) Block (Supersedes: PSS 31S-3MCOUT)05194634 KB
PSS 41S-3MDACTMotor Driven Actuator (MDACT) Block (Supersedes: PSS 31S-3MDACT)051986.6 MB
PSS 41S-3MEALMMeasurement Alarm (MEALM) Block (Supersedes: PSS 31S-3MEALM)05194580 KB
PSS 41S-3MOVLVMotor Operated Valve (MOVLV) Block (Supersedes: PSS 31S-3MOVLV)05194671 KB
PSS 41S-3MAIMultiple Analog Input (MAI) Block (Supersedes: PSS 31S-3MAI)05195666 KB
PSS 41S-3MAINMultiple Analog Input (MAIN) Block (Supersedes: PSS 31S-3MAIN)05194563 KB
PSS 41S-3MAOMultiple Analog Output (MAO) Block (Supersedes: PSS 31S-3MAO)05196598 KB
PSS 41S-3MATHMathematic (MATH) Block (Supersedes: PSS 31S-3MATH)051981002 KB
PSS 41S-3MCINMultiple Contact Input (MCIN) Block (Supersedes: PSS 31S-3MCIN)05194492 KB
PSS 41S-3MSGMessage Generator (MSG) Block (Supersedes: PSS 31S-3MSG)05194591 KB
PSS 41S-3MTRMotor (MTR) Control Block (Supersedes: PSS 31S-3MTR)05194545 KB
PSS 41S-3NSTRINString Input (STRIN) Block (Supersedes:PSS 31S-3NSTRIN)04194947 KB
PSS 41S-3OUTSELOutput Selection (OUTSEL) Block (Supersedes: PSS 31S-3OUTSEL)05194665 KB
PSS 41S-3PAKINPacked Input (PAKIN) Block (Supersedes: PSS 31S-3PAKIN)05194962 KB
PSS 41S-3PIDXEExtended EXACT Proportional-Integral-Derivative (PIDXE) Controller (Supersedes: PSS 31S-3PIDXE)05197872 KB
PSS 41S-3PAKINRRedundant Packed Input (PAKINR) Block (Supersedes: PSS 31S-3PAKINR)05195438 KB
PSS 41S-3PAKOUTPacked Output (PAKOUT) Block (Supersedes: PSS 31S-3PAKOUT)051951.1 MB
PSS 41S-3PATALMPattern Alarm (PATALM) Block (Supersedes: PSS 31S-3PATALM)05194620 KB
PSS 41S-3PATTPattern (PATT) Block (Supersedes: PSS 31S-3PATT)05196736 KB
PSS 41S-3PIDProportional-Integral-Derivative (PID) Controller (Supersedes: PSS 31S-3PID)05196652 KB
PSS 41S-3PIDAAdaptive Feedback and Feedforward Controller (PIDA) (Supersedes: PSS 31S-3PIDA)051911811 KB
PSS 41S-3PIDEEXACT Proportional-Integral-Derivative (PIDE) Controller (Supersedes: PSS 31S-3PIDE)05196655 KB
PSS 41S-3PIDXExtended Proportional-Integral-Derivative (PIDX) Controller (Supersedes: PSS 31S-3PIDX)05198848 KB
PSS 41S-3PLSOUTPulse Output (PLSOUT) Block (Supersedes: PSS 31S-3PLSOUT)05195586 KB
PSS 41S-3PROFIDRPROFINET IO Controller Driver for Field Device Controller 280042512604 KB
PSS 41S-3PTCProportional Time Controller (PTC) Block (Supersedes: PSS 31S-3PTC)05196814 KB
PSS 41S-3RATIORatio (RATIO) Block (Supersedes: PSS 31S-3RATIO)05195632 KB
PSS 41S-3REALMReal Alarm (REALM) Block (Supersedes: PSS 31S-3REALM)05195480 KB
PSS 41S-3ROUTRRedundant Real Output (ROUTR) Block (Supersedes: PSS 31S-3ROUTR)05196707 KB
PSS 41S-3RAMPRamp (RAMP) Function Generator Block (Supersedes: PSS 31S-3RAMP)05194574 KB
PSS 41S-3RINReal Input (RIN) Block (Supersedes: PSS 31S-3RIN)05195609 KB
PSS 41S-3RINRRedundant Real Input (RINR) Block (Supersedes: PSS 31S-3RINR)051951.0 MB
PSS 41S-3ROUTReal Output (ROUT) Block (Supersedes: PSS 31S-3ROUT)05195608 KB
PSS 41S-3STALMState Alarm (STALM) Block (Supersedes: PSS 31S-3STALM)05194628 KB
PSS 41S-3STATEState (STATE) Block (Supersedes: PSS 31S-3STATE)05198552 KB
PSS 41S-3SIGSELSignal Selector (SIGSEL) Block (Supersedes: PSS 31S-3SIGSEL)05194577 KB
PSS 41S-3SWCHSwitch (SWCH) Block (Supersedes: PSS 31S-3SWCH)05194608 KB
PSS 41S-3VLVOn-Off Valve (VLV) Block (Supersedes: PSS 31S-3VLV)05194604 KB

© Schneider Electric | Legal